Cast Iron Wheel, G Series (G 100/15G)

Cast Iron Wheel, G Series G 100/15G

Product Details:

Manufacturer part number: G 100/15G

Brand: BLICKLE

Price: 23.90

Delivery time: 5 Days


Technical Data:

Wheel O.D.: 100 mm

Wheel Width: 35 mm

Hole Diameter: 15 mm

Hub Width: 45 mm

Max. Load / Allowable Load: 400 daN


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

G 100/15G

Part Number
G 100/15G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
Bearing type Weight
(g)
Heat-resistant Max. temperature resistance
(° C)
Min. temperature resistance
(° C)
Load capacity at 4km/h
(kg)

23.90 €

1 5 Days 100351545400400plain bore987yes600-100400

Loading...

  1. 1

Basic information

Wheel Material Cast Bearing Provided Material (details) rugged grey cast iron
Product type wheel Antistatic no Suitable for autoclaves no
Tread and tyre hardness 180–220 HB Electrically conductive yes Tread color silver
Wheel body colour silver grey Tread hydrolysis-resistant no Non-staining yes
Tread material Metal Rustproof no Non-marking no

This page is Cast Iron Wheel, G Series, part number G 100/15G.
You can find the detail information about specifications and dimensions on part number G 100/15G.

Variation of this product

Part Number
G 100/15IK
G 100/15K
G 125/15G
G 125/15IK
G 125/15K
G 127/20G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
Bearing type Weight
(g)
Heat-resistant Max. temperature resistance
(° C)
Min. temperature resistance
(° C)
Load capacity at 4km/h
(kg)

62.43 €

1 5 Days 100351540400400ball bearing1168yes300-30400

32.12 €

1 5 Days 100351540400400ball bearing1174no120-20400

30.44 €

1 5 Days 125351545450450plain bore1546yes600-100450

81.45 €

1 5 Days 125351545450450ball bearing1700yes300-30450

51.15 €

1 5 Days 125351545450450ball bearing1710no120-20450

37.45 €

1 5 Days 125502060750750plain bore2238yes600-100750

Tech Support