Manufacturer part number: GBN 100/20H7
Brand: BLICKLE
Price: 119.03 €
Delivery time: 5 Days
Wheel O.D.: 100 mm
Wheel Width: 40 mm
Hole Diameter: 20 mm
Hub Width: 40 mm
Max. Load / Allowable Load: 400 daN
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GBN 100/20H7
Part Number
|
---|
GBN 100/20H7 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Weight (g) | Load capacity at 4km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
119.03 € | 1 | 5 Days | 100 | 40 | 20 | 40 | 400 | 400 | 980 | 400 |
Loading...
Wheel Material | Cast | Bearing type | hub keyway | Material (details) | rugged grey cast iron |
---|---|---|---|---|---|
Product type | drive wheel | Antistatic | no | Suitable for autoclaves | no |
Tread and tyre hardness | 92 Shore A | Electrically conductive | no | Tread color | brown |
Wheel body colour | silver | Heat-resistant | no | Tread hydrolysis-resistant | yes |
Non-staining | yes | Tread material | Polyurethane | Rustproof | no |
Non-marking | yes | Max. temperature resistance(° C) | 70 | Min. temperature resistance(° C) | -30 |
This page is Heavy Duty Drive Wheel, GBN Series, part number GBN 100/20H7.
You can find the detail information about specifications and dimensions on part number GBN 100/20H7.
Configure
Basic Attributes
Type
Wheel O.D.(mm)
Wheel Width(mm)
Hole Diameter(mm)
Hub Width(mm)
Max. Load / Allowable Load(daN)
Max. Load / Allowable Load(kg)
Weight(g)
Load capacity at 4km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
GBN 100/25H7 |
GBN 1000/250H7 |
GBN 101/25H7 |
GBN 127/25H7 |
GBN 127/30H7 |
GBN 150/25H7 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Weight (g) | Load capacity at 4km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
119.03 € | 1 | 5 Days | 100 | 40 | 25 | 40 | 400 | 400 | 935 | 400 | ||
25,251.74 € | 1 | 23 Days | 1000 | 300 | 250 | 300 | 25 | 25 | 610000 | 25000 | ||
120.00 € | 1 | 5 Days | 100 | 50 | 25 | 60 | 500 | 500 | 1667 | 500 | ||
147.95 € | 1 | 5 Days | 125 | 50 | 25 | 60 | 650 | 650 | 1820 | 650 | ||
147.95 € | 1 | 5 Days | 125 | 50 | 30 | 60 | 650 | 650 | 1687 | 650 | ||
168.07 € | 1 | 5 Days | 150 | 50 | 25 | 60 | 700 | 700 | 2280 | 700 |