Manufacturer part number: GEV 254/30K
Brand: BLICKLE
Price: 380.40 €
Delivery time: 5 Days
Wheel O.D.: 250 mm
Wheel Width: 130 mm
Hole Diameter: 30 mm
Hub Width: 130 mm
Max. Load / Allowable Load: 1.27 daN
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GEV 254/30K
Part Number
|
---|
GEV 254/30K |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Weight (g) | Load capacity at 4km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
380.40 € | 1 | 5 Days | 250 | 130 | 30 | 130 | 1.27 | 1.27 | 19200 | 1270 |
Loading...
Wheel Material | Cast | Bearing | Provided | Bearing type | ball bearing |
---|---|---|---|---|---|
Material (details) | rugged grey cast iron | Product type | wheel | Antistatic | no |
Suitable for autoclaves | no | Tread and tyre hardness | 65 Shore A | Electrically conductive | no |
Tread color | black | Wheel body colour | anthracite | Heat-resistant | no |
Tread hydrolysis-resistant | no | Non-staining | no | Tread material | Rubber |
Rustproof | no | Non-marking | no | Max. temperature resistance(° C) | 80 |
Min. temperature resistance(° C) | -20 |
This page is Heavy Duty Wheel, GEV Series, part number GEV 254/30K.
You can find the detail information about specifications and dimensions on part number GEV 254/30K.
Configure
Basic Attributes
Type
Wheel O.D.(mm)
Wheel Width(mm)
Hole Diameter(mm)
Hub Width(mm)
Max. Load / Allowable Load(daN)
Max. Load / Allowable Load(kg)
Weight(g)
Load capacity at 4km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
GEV 280/25K |
GEV 302/35K |
GEV 360/30K |
GEV 362/35K |
GEV 400/30K |
GEV 405/45K |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Weight (g) | Load capacity at 4km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
305.35 € | 1 | 5 Days | 280 | 75 | 25 | 90 | 870 | 870 | 11500 | 870 | ||
395.74 € | 1 | 5 Days | 300 | 90 | 35 | 90 | 1.08 | 1.08 | 12970 | 1080 | ||
410.45 € | 1 | 5 Days | 360 | 60 | 30 | 75 | 900 | 900 | 9867 | 900 | ||
441.83 € | 1 | 5 Days | 360 | 75 | 35 | 90 | 1.14 | 1.14 | 16660 | 1140 | ||
527.42 € | 1 | 5 Days | 400 | 75 | 30 | 90 | 1.2 | 1.2 | 19500 | 1200 | ||
787.03 € | 1 | 5 Days | 405 | 130 | 45 | 130 | 1.8 | 1.8 | 38100 | 1800 |