Manufacturer part number: GEVA 300/4
Brand: BLICKLE
Price: 338.27 €
Delivery time: 5 Days
Wheel O.D.: 300 mm
Wheel Width: 75 mm
Max. Load / Allowable Load: 900 daN
Max. Load / Allowable Load: 900 kg
Weight: 7989 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GEVA 300/4
Part Number
|
---|
GEVA 300/4 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel O.D. (mm) | Wheel Width (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Weight (g) | Load capacity at 4km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|
338.27 € | 1 | 5 Days | 300 | 75 | 900 | 900 | 7989 | 900 |
Loading...
Wheel Material | Cast | Bearing | Other | Bearing type | hub fitting |
---|---|---|---|---|---|
Material (details) | rugged grey cast iron | Product type | Hub fitting wheel | Antistatic | no |
Suitable for autoclaves | no | Tread and tyre hardness | 65 Shore A | Electrically conductive | no |
Tread color | black | Wheel body colour | anthracite | Heat-resistant | no |
Tread hydrolysis-resistant | no | Non-staining | no | Tread material | Rubber |
Rustproof | no | Non-marking | no | Max. temperature resistance(° C) | 80 |
Min. temperature resistance(° C) | -30 |
This page is Heavy Duty Hub Fitting Wheel, GEVA Series, part number GEVA 300/4.
You can find the detail information about specifications and dimensions on part number GEVA 300/4.
Configure
Basic Attributes
Type
Wheel O.D.(mm)
Wheel Width(mm)
Max. Load / Allowable Load(daN)
Max. Load / Allowable Load(kg)
Weight(g)
Load capacity at 4km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
GEVA 250/4 |
GEVA 252/4 |
GEVA 300/5 |
GEVA 302/4 |
GEVA 302/5 |
GEVA 360/4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wheel O.D. (mm) | Wheel Width (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Weight (g) | Load capacity at 4km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|
216.10 € | 1 | 5 Days | 250 | 60 | 630 | 630 | 5100 | 630 | ||
292.67 € | 1 | 5 Days | 250 | 80 | 810 | 810 | 5796 | 810 | ||
338.27 € | 1 | 5 Days | 300 | 75 | 900 | 900 | 7958 | 900 | ||
376.64 € | 1 | 5 Days | 300 | 90 | 1.08 | 1.08 | 9622 | 1080 | ||
376.64 € | 1 | 5 Days | 300 | 90 | 1.08 | 1.08 | 9640 | 1080 | ||
385.13 € | 1 | 5 Days | 360 | 60 | 900 | 900 | 9990 | 900 |