Manufacturer part number: GEVN 160/25H7
Brand: BLICKLE
Price: 153.61 €
Delivery time: 5 Days
Wheel O.D.: 160 mm
Wheel Width: 50 mm
Hole Diameter: 25 mm
Hub Width: 60 mm
Max. Load / Allowable Load: 300 daN
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GEVN 160/25H7
Part Number
|
---|
GEVN 160/25H7 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Weight (g) | Load capacity at 4km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
153.61 € | 1 | 5 Days | 160 | 50 | 25 | 60 | 300 | 300 | 2838 | 300 |
Loading...
Wheel Material | Cast | Bearing type | hub keyway | Material (details) | rugged grey cast iron |
---|---|---|---|---|---|
Product type | drive wheel | Antistatic | no | Suitable for autoclaves | no |
Tread and tyre hardness | 65 Shore A | Electrically conductive | no | Tread color | black |
Wheel body colour | anthracite | Heat-resistant | no | Tread hydrolysis-resistant | no |
Non-staining | no | Tread material | Rubber | Rustproof | no |
Non-marking | no | Max. temperature resistance(° C) | 80 | Min. temperature resistance(° C) | -30 |
This page is Heavy Duty Drive Wheel, GEVN Series, part number GEVN 160/25H7.
You can find the detail information about specifications and dimensions on part number GEVN 160/25H7.
Configure
Basic Attributes
Type
Wheel O.D.(mm)
Wheel Width(mm)
Hole Diameter(mm)
Hub Width(mm)
Max. Load / Allowable Load(daN)
Max. Load / Allowable Load(kg)
Weight(g)
Load capacity at 4km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
GEVN 200/25H7 |
GEVN 200/30H7 |
GEVN 250/30H7 |
GEVN 250/40H7 |
GEVN 252/40H7 |
GEVN 302/35H7 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Weight (g) | Load capacity at 4km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
156.75 € | 1 | 5 Days | 200 | 50 | 25 | 60 | 420 | 420 | 4430 | 420 | ||
156.75 € | 1 | 5 Days | 200 | 50 | 30 | 60 | 420 | 420 | 4274 | 420 | ||
207.10 € | 1 | 5 Days | 250 | 60 | 30 | 60 | 630 | 630 | 8225 | 630 | ||
207.10 € | 1 | 5 Days | 250 | 60 | 40 | 60 | 630 | 630 | 8050 | 630 | ||
219.45 € | 1 | 23 Days | 250 | 80 | 40 | 80 | 810 | 810 | 9330 | 810 | ||
400.15 € | 1 | 5 Days | 300 | 90 | 35 | 90 | 1.08 | 1.08 | 16100 | 1080 |