Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GSPO 125/25K
Part Number
|
---|
GSPO 125/25K |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Bearing type | Weight (g) | Load capacity at 4km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
183.31 € | 1 | 5 Days | 125 | 55 | 25 | 60 | 2 | 2 | ball bearing | 1117 | 2000 |
Loading...
Wheel Material | Resin | Bearing | Provided | Wheel Material | Resin |
---|---|---|---|---|---|
Material (details) | high-quality cast nylon | Product type | wheel | Antistatic | no |
Suitable for autoclaves | no | Tread and tyre hardness | 80 Shore D | Electrically conductive | no |
Tread color | natural beige | Wheel body colour | natural beige | Heat-resistant | no |
Tread hydrolysis-resistant | no | Non-staining | yes | Tread material | Synthetic |
Rustproof | no | Non-marking | yes | Max. temperature resistance(° C) | 80 |
Min. temperature resistance(° C) | -20 |
This page is Heavy Duty Wheel Made of Compressed Cast Nylon, GSPO Series, part number GSPO 125/25K.
You can find the detail information about specifications and dimensions on part number GSPO 125/25K.
Configure
Basic Attributes
Type
Wheel O.D.(mm)
Wheel Width(mm)
Hole Diameter(mm)
Hub Width(mm)
Max. Load / Allowable Load(daN)
Max. Load / Allowable Load(kg)
Bearing type
Weight(g)
Load capacity at 4km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
GSPO 100/20K |
GSPO 1000/160PR |
GSPO 101/25K |
GSPO 150/30K |
GSPO 152/35K |
GSPO 200/35K |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Bearing type | Weight (g) | Load capacity at 4km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
98.65 € | 1 | 5 Days | 100 | 40 | 20 | 45 | 1.25 | 1.25 | ball bearing | 588 | 1250 | ||
32,392.08 € | 1 | 23 Days | 1000 | 250 | 160 | 280 | 50 | 50 | spherical roller bearing | 266000 | 50000 | ||
125.16 € | 1 | 5 Days | 100 | 55 | 25 | 60 | 1.5 | 1.5 | ball bearing | 819 | 1500 | ||
243.25 € | 1 | 5 Days | 150 | 55 | 30 | 60 | 2.5 | 2.5 | ball bearing | 1629 | 2500 | ||
294.50 € | 1 | 5 Days | 150 | 80 | 35 | 90 | 3 | 3 | ball bearing | 2475 | 3000 | ||
361.50 € | 1 | 5 Days | 200 | 55 | 35 | 60 | 3 | 3 | ball bearing | 2708 | 3000 |