Heavy Duty Wheel Made of Compressed Cast Nylon, GSPO Series (GSPO 50/15K)

Heavy Duty Wheel Made of Compressed Cast Nylon, GSPO Series GSPO 50/15K

Product Details:

Manufacturer part number: GSPO 50/15K

Brand: BLICKLE

Price: 38.08

Delivery time: 5 Days


Technical Data:

Wheel O.D.: 50 mm

Wheel Width: 32 mm

Hole Diameter: 15 mm

Hub Width: 35 mm

Max. Load / Allowable Load: 250 daN


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GSPO 50/15K

Part Number
GSPO 50/15K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
Bearing type Weight
(g)
Load capacity at 4km/h
(kg)

38.08 €

1 5 Days 50321535250250ball bearing129250

Loading...

  1. 1

Basic information

Wheel Material Resin Bearing Provided Wheel Material Resin
Material (details) high-quality cast nylon Product type wheel Antistatic no
Suitable for autoclaves no Tread and tyre hardness 80 Shore D Electrically conductive no
Tread color natural beige Wheel body colour natural beige Heat-resistant no
Tread hydrolysis-resistant no Non-staining yes Tread material Synthetic
Rustproof no Non-marking yes Max. temperature resistance(° C) 80
Min. temperature resistance(° C) -20

This page is Heavy Duty Wheel Made of Compressed Cast Nylon, GSPO Series, part number GSPO 50/15K.
You can find the detail information about specifications and dimensions on part number GSPO 50/15K.

Variation of this product

Part Number
GSPO 125/25K
GSPO 150/30K
GSPO 152/35K
GSPO 500/100K
GSPO 60/15K
GSPO 600/100PR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
Bearing type Weight
(g)
Load capacity at 4km/h
(kg)

183.31 €

1 5 Days 12555256022ball bearing11172000

243.25 €

1 5 Days 1505530602.52.5ball bearing16292500

294.50 €

1 5 Days 15080359033ball bearing24753000

3,075.62 €

1 23 Days 5001301001301818ball bearing3840018000

41.79 €

1 5 Days 60321535350350ball bearing177350

8,634.81 €

1 23 Days 6001501001702222spherical roller bearing6260022000

Tech Support