Heavy Duty Hub Fitting Wheel, GSTA Series

Heavy Duty Hub Fitting Wheel, GSTA Series
Heavy Duty Hub Fitting Wheel, with Blickle Softhane® Polyurethane Tread, with Cast Iron Wheel Centre

Tread:

  • high-quality polyurethane elastomer Blickle Softhane®, hardness 75 Shore A
  • extra-thick elastic tread for excellent operational comfort
  • very good floor preservation, low-noise operation
  • low rolling resistance
  • high abrasion resistance
  • high cut and tear propagation resistance
  • colour green, non-marking, non-staining
  • excellent chemical connection with the wheel centre

Wheel centre:

  • rugged grey cast iron
  • centre piece with a central hole and fitting holes
  • fitting holes with domed anchor recesses
  • lacquered, colour silver

Other features:

  • fitted using domed anchor nuts and bolts in accordance with DIN 74361
  • high chemical resistance to many aggressive substances
  • operating temperature: -30 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GSTA 200/4
GSTA 250/4
GSTA 252/4
GSTA 302/5
GSTA 404/6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
Weight
(g)
Load capacity at 4km/h
(kg)

211.62 €

1 5 Days 200507007002670700

324.95 €

1 5 Days 250608008004993800

424.27 €

1 5 Days 250801.11.164301100

532.98 €

1 5 Days 300801.61.689901600

1,442.63 €

1 5 Days 4001002.52.5236702500

Loading...

  1. 1

Basic information

Wheel Material Cast Bearing Other Bearing type hub fitting
Material (details) rugged grey cast iron Product type Hub fitting wheel Antistatic no
Suitable for autoclaves no Tread and tyre hardness 75 Shore A Electrically conductive no
Tread color green Wheel body colour silver Heat-resistant no
Tread hydrolysis-resistant no Non-staining yes Tread material Polyurethane
Rustproof no Non-marking yes Max. temperature resistance(° C) 70
Min. temperature resistance(° C) -30

Tech Support