Manufacturer part number: GSTN 75/20H7
Brand: BLICKLE
Price: 88.97 €
Delivery time: 5 Days
Wheel O.D.: 75 mm
Wheel Width: 40 mm
Hole Diameter: 20 mm
Hub Width: 40 mm
Max. Load / Allowable Load: 200 daN
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GSTN 75/20H7
Part Number
|
---|
GSTN 75/20H7 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Weight (g) | Load capacity at 4km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
88.97 € | 1 | 5 Days | 75 | 40 | 20 | 40 | 200 | 200 | 679 | 200 |
Loading...
Wheel Material | Cast | Bearing type | hub keyway | Material (details) | rugged grey cast iron |
---|---|---|---|---|---|
Product type | drive wheel | Antistatic | no | Suitable for autoclaves | no |
Tread and tyre hardness | 75 Shore A | Electrically conductive | no | Tread color | green |
Wheel body colour | silver | Heat-resistant | no | Tread hydrolysis-resistant | no |
Non-staining | yes | Tread material | Polyurethane | Rustproof | no |
Non-marking | yes | Max. temperature resistance(° C) | 70 | Min. temperature resistance(° C) | -30 |
This page is Heavy Duty Drive Wheel, GSTN Series, part number GSTN 75/20H7.
You can find the detail information about specifications and dimensions on part number GSTN 75/20H7.
Configure
Basic Attributes
Type
Wheel O.D.(mm)
Wheel Width(mm)
Hole Diameter(mm)
Hub Width(mm)
Max. Load / Allowable Load(daN)
Max. Load / Allowable Load(kg)
Weight(g)
Load capacity at 4km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
GSTN 100/20H7 |
GSTN 100/25H7 |
GSTN 127/25H7 |
GSTN 150/25H7 |
GSTN 150/30H7 |
GSTN 160/25H7 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Weight (g) | Load capacity at 4km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
109.95 € | 1 | 5 Days | 100 | 40 | 20 | 40 | 250 | 250 | 1001 | 250 | ||
109.95 € | 1 | 5 Days | 100 | 40 | 25 | 40 | 250 | 250 | 948 | 250 | ||
119.45 € | 1 | 5 Days | 125 | 50 | 25 | 60 | 400 | 400 | 1850 | 400 | ||
157.92 € | 1 | 5 Days | 150 | 50 | 25 | 60 | 500 | 500 | 2059 | 500 | ||
157.92 € | 1 | 5 Days | 150 | 50 | 30 | 60 | 500 | 500 | 2040 | 500 | ||
175.68 € | 1 | 5 Days | 160 | 50 | 25 | 60 | 550 | 550 | 3044 | 550 |