Manufacturer part number: GTH 100/15K
Brand: BLICKLE
Price: 73.92 €
Delivery time: 5 Days
Wheel Material: Cast
Wheel O.D.: 100 mm
Wheel Width: 40 mm
Hole Diameter: 15 mm
Hub Width: 40 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GTH 100/15K
Part Number
|
---|
GTH 100/15K |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel Material | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) | Bearing | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Wheel Material | Bearing type | Product type | Weight (g) | Clamping length (mm) | Load capacity at 4km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
73.92 € | 1 | 5 Days | Cast | 100 | 40 | 15 | 40 | Provided | 450 | 450 | - | ball bearing | wheel | 989 | - | 450 |
Loading...
Material (details) | rugged grey cast iron | Antistatic | no | Suitable for autoclaves | no |
---|---|---|---|---|---|
Tread and tyre hardness | 92 Shore A | Electrically conductive | no | Tread color | light brown |
Wheel body colour | silver | Heat-resistant | no | Tread hydrolysis-resistant | no |
Non-staining | yes | Tread material | Polyurethane | Rustproof | no |
Non-marking | yes | Max. temperature resistance(° C) | 70 | Min. temperature resistance(° C) | -20 |
This page is Heavy Duty Wheel, GTH Series, part number GTH 100/15K.
You can find the detail information about specifications and dimensions on part number GTH 100/15K.
Configure
Basic Attributes
Wheel Material
Clamping length(mm)
Type
Wheel Material
Wheel O.D.(mm)
Wheel Width(mm)
Hole Diameter(mm)
Hub Width(mm)
Bearing
Max. Load / Allowable Load(daN)
Max. Load / Allowable Load(kg)
Bearing type
Product type
Weight(g)
Load capacity at 4km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
GTH 1000/160PR |
GTH 101/20-50K |
GTH 101/20K |
GTH 110X50/20-46K |
GTH 125/15K |
GTH 125X40/20-48K |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wheel Material | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) | Bearing | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Wheel Material | Bearing type | Product type | Weight (g) | Clamping length (mm) | Load capacity at 4km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
27,127.77 € | 1 | 23 Days | Cast | 1000 | 300 | 160 | 330 | Provided | 30 | 30 | - | spherical roller bearing | wheel | 662000 | - | 30000 | ||
114.83 € | 1 | 5 Days | Cast | 100 | 50 | 20 | 50 | Provided | 600 | 600 | - | ball bearing | wheel | 1486 | 50 | 600 | ||
104.48 € | 1 | 5 Days | Cast | 100 | 50 | 20 | 60 | Provided | 600 | 600 | - | ball bearing | Support wheel for industrial trucks | 1580 | - | 600 | ||
120.10 € | 1 | 5 Days | Cast | 110 | 50 | 20 | 50 | Provided | 650 | 650 | - | ball bearing | Support wheel for industrial trucks | 1710 | 46 | 650 | ||
85.68 € | 1 | 5 Days | Cast | 125 | 40 | 15 | 45 | Provided | 550 | 550 | - | ball bearing | wheel | 1413 | - | 550 | ||
109.28 € | 1 | 5 Days | Cast | 125 | 40 | 20 | 50 | Provided | 550 | 550 | - | ball bearing | Support wheel for industrial trucks | 1919 | 48 | 550 |