Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GTHN 402/60H7
Part Number
|
---|
GTHN 402/60H7 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Weight (g) | Load capacity at 4km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
955.30 € | 1 | 5 Days | 400 | 80 | 60 | 80 | 2.8 | 2.8 | 24050 | 2800 |
Loading...
Wheel Material | Cast | Bearing type | hub keyway | Material (details) | rugged grey cast iron |
---|---|---|---|---|---|
Product type | drive wheel | Antistatic | no | Suitable for autoclaves | no |
Tread and tyre hardness | 92 Shore A | Electrically conductive | no | Tread color | light brown |
Wheel body colour | silver | Heat-resistant | no | Tread hydrolysis-resistant | no |
Non-staining | yes | Tread material | Polyurethane | Rustproof | no |
Non-marking | yes | Max. temperature resistance(° C) | 70 | Min. temperature resistance(° C) | -30 |
This page is Heavy Duty Drive Wheel, GTHN Series, part number GTHN 402/60H7.
You can find the detail information about specifications and dimensions on part number GTHN 402/60H7.
Configure
Basic Attributes
Type
Wheel O.D.(mm)
Wheel Width(mm)
Hole Diameter(mm)
Hub Width(mm)
Max. Load / Allowable Load(daN)
Max. Load / Allowable Load(kg)
Weight(g)
Load capacity at 4km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
GTHN 125/20H7 |
GTHN 125/25H7 |
GTHN 127/25H7 |
GTHN 404/60H7 |
GTHN 404/70H7 |
GTHN 406/70H7 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Weight (g) | Load capacity at 4km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
128.70 € | 1 | 5 Days | 125 | 40 | 20 | 40 | 450 | 450 | 1537 | 450 | ||
128.70 € | 1 | 5 Days | 125 | 40 | 25 | 40 | 450 | 450 | 1502 | 450 | ||
137.60 € | 1 | 5 Days | 125 | 50 | 25 | 60 | 650 | 650 | 1800 | 650 | ||
1,109.62 € | 1 | 5 Days | 400 | 100 | 60 | 100 | 3.4 | 3.4 | 29000 | 3400 | ||
1,109.62 € | 1 | 5 Days | 400 | 100 | 70 | 100 | 3.4 | 3.4 | 28075 | 3400 | ||
1,247.12 € | 1 | 5 Days | 400 | 125 | 70 | 125 | 4.5 | 4.5 | 39000 | 4500 |