Heavy Duty Drive Wheel, GTHN Series (GTHN 150/30H7)

Heavy Duty Drive Wheel, GTHN Series GTHN 150/30H7

Product Details:

Manufacturer part number: GTHN 150/30H7

Brand: BLICKLE

Price: 148.05

Delivery time: 5 Days


Technical Data:

Wheel O.D.: 150 mm

Wheel Width: 50 mm

Hole Diameter: 30 mm

Hub Width: 60 mm

Max. Load / Allowable Load: 700 daN


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GTHN 150/30H7

Part Number
GTHN 150/30H7
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
Weight
(g)
Load capacity at 4km/h
(kg)

148.05 €

1 5 Days 1505030607007002200700

Loading...

  1. 1

Basic information

Wheel Material Cast Bearing type hub keyway Material (details) rugged grey cast iron
Product type drive wheel Antistatic no Suitable for autoclaves no
Tread and tyre hardness 92 Shore A Electrically conductive no Tread color light brown
Wheel body colour silver Heat-resistant no Tread hydrolysis-resistant no
Non-staining yes Tread material Polyurethane Rustproof no
Non-marking yes Max. temperature resistance(° C) 70 Min. temperature resistance(° C) -30

This page is Heavy Duty Drive Wheel, GTHN Series, part number GTHN 150/30H7.
You can find the detail information about specifications and dimensions on part number GTHN 150/30H7.

Variation of this product

Part Number
GTHN 125/20H7
GTHN 125/25H7
GTHN 127/25H7
GTHN 150/35H7
GTHN 160/25H7
GTHN 160/30H7
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
Weight
(g)
Load capacity at 4km/h
(kg)

128.70 €

1 5 Days 1254020404504501537450

128.70 €

1 5 Days 1254025404504501502450

137.60 €

1 5 Days 1255025606506501800650

148.05 €

1 5 Days 1505035607007002528700

154.21 €

1 5 Days 1605025607007002700700

154.21 €

1 5 Days 1605030607007002594700

Tech Support