• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Heavy Duty Wheel, GVU Series

Heavy Duty Wheel, GVU Series
Heavy Duty Wheel, with Vulkollan® Tread, with Cast Iron Wheel Centre

Tread:

  • high-quality polyurethane elastomer Vulkollan®, hardness 92 Shore A
  • low rolling resistance
  • high dynamic load capacity
  • high abrasion resistance
  • high cut and tear propagation resistance
  • colour natural, non-marking, non-staining
  • excellent chemical connection with the wheel centre

Wheel centre:

  • rugged grey cast iron
  • with grease nipple from wheel Ø 150 mm
  • lacquered, colour silver

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C
  • VULKOLLAN® is a registered trademark of Covestro Group

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GVU 100/15K
GVU 101/20-50K
GVU 125/15K
GVU 127/20K
GVU 128/20K
GVU 140/20K
GVU 150/20-50K
GVU 150/20K
GVU 150X54/20-60K
GVU 154/25-78K
GVU 160/20K
GVU 182/25K
GVU 200/20K
GVU 200/25K
GVU 202/25K
GVU 202/35K
GVU 250/25K
GVU 250/35K
GVU 252/25K
GVU 252/30K
GVU 302/30K
GVU 302/35K
GVU 304/35K
GVU 402/40K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
Product type Weight
(g)
Clamping length
(mm)
Load capacity at 4km/h
(kg)

124.46 €

1 5 Days 100401540450450wheel100440450

144.45 €

1 5 Days 100502050600600Support wheel for industrial trucks151450600

134.19 €

1 5 Days 125401545550550wheel1429-550

160.43 €

1 5 Days 125502060700700wheel2254-700

171.40 €

1 5 Days 125602060850850Support wheel for industrial trucks274660850

183.71 €

1 5 Days 140542060900900wheel254260900

201.35 €

1 5 Days 150502050800800wheel271550800

184.58 €

1 5 Days 150502060800800Support wheel for industrial trucks2904-800

217.89 €

1 5 Days 150542060850850Support wheel for industrial trucks290260850

259.82 €

1 5 Days 1508025801.21.2Support wheel for industrial trucks4617801200

185.90 €

1 5 Days 160502060800800wheel2944-800

272.03 €

1 5 Days 1806525751.11.1Support wheel for industrial trucks5520751100

208.08 €

1 5 Days 20050206011wheel3843-1000

211.21 €

1 5 Days 20050256011wheel3833-1000

309.67 €

1 5 Days 2008025901.61.6wheel6971-1600

313.96 €

1 5 Days 2008035901.61.6wheel7018-1600

345.09 €

1 5 Days 2506025701.251.25wheel7320-1250

349.40 €

1 5 Days 2506035701.251.25wheel7321-1250

451.60 €

1 5 Days 2508025901.81.8wheel9870-1800

494.08 €

1 5 Days 2508030902.22.2wheel10780-2200

508.80 €

1 5 Days 3008030902.42.4wheel13300-2400

513.52 €

1 5 Days 3008035902.42.4wheel13225-2400

944.33 €

1 5 Days 3001003512033wheel18940-3000

1,184.80 €

1 5 Days 40080409033wheel24790-3000

Loading...

  1. 1

Basic information

Wheel Material Cast Bearing Provided Bearing type ball bearing
Material (details) rugged grey cast iron Antistatic no Suitable for autoclaves no
Tread and tyre hardness 92 Shore A Electrically conductive no Tread color natural
Wheel body colour silver Heat-resistant no Tread hydrolysis-resistant no
Non-staining yes Tread material Polyurethane Rustproof no
Non-marking yes Max. temperature resistance(° C) 70 Min. temperature resistance(° C) -20

Tech Support