Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HB 85X70/20-70K
Part Number
|
---|
HB 85X70/20-70K |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Weight (g) | Clamping length (mm) | Load capacity at 4km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
76.63 € | 1 | 7 Days | 85 | 70 | 20 | 660 | 660 | 1080 | 70 | 660 |
Loading...
Bearing | Provided | Wheel Material | Other Materials | Bearing type | ball bearing |
---|---|---|---|---|---|
Material (details) | metal | Product type | roller for pallet trucks | Antistatic | no |
Suitable for autoclaves | no | Tread and tyre hardness | 92 Shore A | Electrically conductive | no |
Tread color | brown | Wheel body colour | silver | Heat-resistant | no |
Tread hydrolysis-resistant | yes | Non-staining | yes | Tread material | Polyurethane |
Rustproof | no | Non-marking | yes | Max. temperature resistance(° C) | 70 |
Min. temperature resistance(° C) | -20 |
This page is Rollers for Pallet Trucks, HB Series, part number HB 85X70/20-70K.
You can find the detail information about specifications and dimensions on part number HB 85X70/20-70K.
Configure
Basic Attributes
Type
Wheel O.D.(mm)
Wheel Width(mm)
Hole Diameter(mm)
Max. Load / Allowable Load(daN)
Max. Load / Allowable Load(kg)
Weight(g)
Clamping length(mm)
Load capacity at 4km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
HB 82X60/20-60K |
HB 82X60/25-60K |
HB 82X65/20-65K |
HB 85X70/20-75K |
HB 85X75/17-75K |
HB 85X75/20-75K |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Weight (g) | Clamping length (mm) | Load capacity at 4km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
65.39 € | 1 | 5 Days | 82 | 60 | 20 | 550 | 550 | 905 | 60 | 550 | ||
69.43 € | 1 | 23 Days | 82 | 60 | 25 | 550 | 550 | 896 | 60 | 550 | ||
73.30 € | 1 | 7 Days | 82 | 65 | 20 | 590 | 590 | 948 | 65 | 590 | ||
78.67 € | 1 | 7 Days | 85 | 70 | 20 | 660 | 660 | 1054 | 75 | 660 | ||
83.50 € | 1 | 7 Days | 85 | 75 | 17 | 720 | 720 | 1124 | 75 | 720 | ||
77.68 € | 1 | 5 Days | 85 | 75 | 20 | 720 | 720 | 1106 | 75 | 720 |