Rollers for Pallet Trucks, HB Series (HB 80X70/20-70K)

Rollers for Pallet Trucks, HB Series HB 80X70/20-70K

Product Details:

Manufacturer part number: HB 80X70/20-70K

Brand: BLICKLE

Price: 67.87

Delivery time: 5 Days


Technical Data:

Wheel O.D.: 80 mm

Wheel Width: 70 mm

Hole Diameter: 20 mm

Max. Load / Allowable Load: 630 daN

Max. Load / Allowable Load: 630 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HB 80X70/20-70K

Part Number
HB 80X70/20-70K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
Weight
(g)
Clamping length
(mm)
Load capacity at 4km/h
(kg)

67.87 €

1 5 Days 80702063063099670630

Loading...

  1. 1

Basic information

Bearing Provided Wheel Material Other Materials Bearing type ball bearing
Material (details) metal Product type roller for pallet trucks Antistatic no
Suitable for autoclaves no Tread and tyre hardness 92 Shore A Electrically conductive no
Tread color brown Wheel body colour silver Heat-resistant no
Tread hydrolysis-resistant yes Non-staining yes Tread material Polyurethane
Rustproof no Non-marking yes Max. temperature resistance(° C) 70
Min. temperature resistance(° C) -20

This page is Rollers for Pallet Trucks, HB Series, part number HB 80X70/20-70K.
You can find the detail information about specifications and dimensions on part number HB 80X70/20-70K.

Variation of this product

Part Number
HB 82X100/20-100K
HB 82X100/20-104K
HB 82X60/20-60K
HB 82X60/25-60K
HB 82X65/20-65K
HB 82X65/20-71K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
Weight
(g)
Clamping length
(mm)
Load capacity at 4km/h
(kg)

83.18 €

1 7 Days 82100209209201348100920

86.11 €

1 23 Days 82100209209201399104920

65.39 €

1 5 Days 82602055055090560550

69.43 €

1 23 Days 82602555055089660550

73.30 €

1 7 Days 82652059059094865590

75.26 €

1 7 Days 82652059059095271590

Tech Support