Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Weight (g) | Clamping length (mm) | Load capacity at 4km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
23.45 € | 1 | 5 Days | 80 | 61 | 20 | 600 | 600 | 424 | 67 | 600 | ||
24.50 € | 1 | 5 Days | 80 | 70 | 20 | 650 | 650 | 440 | 76 | 650 | ||
27.18 € | 1 | 5 Days | 80 | 74 | 20 | 700 | 700 | 474 | 80 | 700 | ||
21.60 € | 1 | 5 Days | 82 | 54 | 20 | 600 | 600 | 399 | 54 | 600 | ||
24.20 € | 1 | 5 Days | 82 | 54 | 20 | 600 | 600 | 389 | 60 | 600 | ||
24.95 € | 1 | 5 Days | 82 | 60 | 20 | 610 | 610 | 423 | 60 | 610 | ||
25.23 € | 1 | 5 Days | 82 | 60 | 25 | 610 | 610 | 400 | 60 | 610 | ||
25.32 € | 1 | 5 Days | 82 | 62 | 20 | 620 | 620 | 447 | 65 | 620 | ||
25.46 € | 1 | 5 Days | 82 | 64 | 20 | 650 | 650 | 447 | 64 | 650 | ||
26.59 € | 1 | 5 Days | 82 | 66 | 20 | 675 | 675 | 443 | 72 | 675 | ||
26.73 € | 1 | 5 Days | 82 | 68 | 20 | 675 | 675 | 456 | 74 | 675 | ||
29.18 € | 1 | 5 Days | 82 | 70 | 20 | 700 | 700 | 464 | 62 | 700 | ||
29.18 € | 1 | 5 Days | 82 | 70 | 20 | 700 | 700 | 470 | 70 | 700 | ||
28.51 € | 1 | 5 Days | 82 | 73 | 20 | 700 | 700 | 473 | 79 | 700 | ||
25.23 € | 1 | 5 Days | 82 | 75 | 20 | 750 | 750 | 494 | 75 | 750 | ||
31.71 € | 1 | 5 Days | 82 | 79 | 20 | 800 | 800 | 503 | 85 | 800 | ||
25.46 € | 1 | 5 Days | 82 | 80 | 20 | 800 | 800 | 511 | 80 | 800 | ||
26.50 € | 1 | 5 Days | 82 | 84 | 20 | 850 | 850 | 533 | 84 | 850 | ||
29.33 € | 1 | 5 Days | 82 | 91 | 20 | 900 | 900 | 560 | 97 | 900 | ||
29.48 € | 1 | 5 Days | 82 | 93 | 20 | 900 | 900 | 570 | 93 | 900 | ||
29.64 € | 1 | 5 Days | 82 | 98 | 20 | 975 | 975 | 595 | 98 | 975 | ||
29.85 € | 1 | 5 Days | 82 | 100 | 20 | 1 | 1 | 602 | 100 | 1000 | ||
21.75 € | 1 | 5 Days | 85 | 40 | 20 | 420 | 420 | 370 | 40 | 420 | ||
31.95 € | 1 | 5 Days | 85 | 60 | 17 | 650 | 650 | 482 | 60 | 650 | ||
26.13 € | 1 | 5 Days | 85 | 60 | 20 | 650 | 650 | 473 | 60 | 650 | ||
29.64 € | 1 | 7 Days | 85 | 65 | 20 | 700 | 700 | 490 | 65 | 700 | ||
31.95 € | 1 | 5 Days | 85 | 70 | 20 | 750 | 750 | 514 | 70 | 750 | ||
51.38 € | 1 | 5 Days | 85 | 75 | 17 | 800 | 800 | 572 | 78 | 800 | ||
28.66 € | 1 | 5 Days | 85 | 75 | 20 | 800 | 800 | 536 | 75 | 800 | ||
33.65 € | 1 | 23 Days | 85 | 80 | 20 | 850 | 850 | 556 | 80 | 850 | ||
30.15 € | 1 | 5 Days | 85 | 85 | 20 | 900 | 900 | 580 | 85 | 900 | ||
30.54 € | 1 | 5 Days | 85 | 90 | 20 | 950 | 950 | 612 | 90 | 950 | ||
47.35 € | 1 | 5 Days | 85 | 100 | 17 | 1.1 | 1.1 | 688 | 103 | 1100 | ||
31.13 € | 1 | 5 Days | 85 | 100 | 20 | 1.1 | 1.1 | 657 | 100 | 1100 |
Loading...
Wheel Material | Resin | Bearing | Provided | Wheel Material | Resin |
---|---|---|---|---|---|
Bearing type | ball bearing | Material (details) | high-quality nylon 6 | Product type | roller for pallet trucks |
Antistatic | no | Suitable for autoclaves | no | Tread and tyre hardness | 70 Shore D |
Electrically conductive | no | Tread color | natural white | Wheel body colour | natural white |
Heat-resistant | no | Tread hydrolysis-resistant | no | Non-staining | yes |
Tread material | Synthetic | Rustproof | no | Non-marking | yes |
Max. temperature resistance(° C) | 80 | Min. temperature resistance(° C) | -20 |
Configure
Basic Attributes
Wheel O.D.(mm)
Wheel Width(mm)
Hole Diameter(mm)
Max. Load / Allowable Load(daN)
Max. Load / Allowable Load(kg)
Weight(g)
Clamping length(mm)
Load capacity at 4km/h(kg)
Type
Filter by standard shipping days
Optional Attributes