Rollers for Pallet Trucks, HTH Series (Part Numbers)

Rollers for Pallet Trucks, HTH Series
Rollers for Pallet Trucks, with Blickle Extrathane® Polyurethane Tread, with Steel Wheel Centre, HTH Series

Tread:

  • high-quality polyurethane elastomer Blickle Extrathane®, hardness 92 Shore A
  • low rolling resistance
  • high abrasion resistance
  • high cut and tear propagation resistance
  • colour light brown, non-marking, non-staining
  • excellent chemical connection with the wheel centre

Wheel centre:

  • metal

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HTH 60X35/15-35K
HTH 60X60/10-56K
HTH 75X40/20-40K
HTH 75X62/20-62K
HTH 75X75/20-75K
HTH 75X95/20-95K
HTH 80X30/12-27K
HTH 80X40/20-40K
HTH 80X54/20-54K
HTH 80X54/20-60K
HTH 80X56/20-56K
HTH 80X60/20-66K
HTH 80X62/20-54K
HTH 80X70/20-70K
HTH 80X74/20-68K
HTH 80X80/20-80K
HTH 80X95/20-89K
HTH 82X28/12-26K
HTH 82X34/12-32K
HTH 82X50/20-52K
HTH 82X60/20-56K
HTH 82X60/20-60K
HTH 82X60/25-52K
HTH 82X60/25-60K
HTH 82X62/20-64K
HTH 82X65/20-65K
HTH 82X65/20-71K
HTH 82X70/20-62K
HTH 82X70/20-70K
HTH 82X70/20-72K
HTH 82X70/20-76K
HTH 82X72/20-72K
HTH 82X72/20-74K
HTH 82X72/20-78K
HTH 82X80/20-80K
HTH 82X82/20-86K
HTH 82X89/20-82K
HTH 82X90/20-90K
HTH 82X90/20-96K
HTH 82X98/20-98K
HTH 82X100/20-96K
HTH 82X100/20-100K
HTH 82X100/20-104K
HTH 83X83/25-83K
HTH 83X115/30-114K
HTH 84X74/17-78K
HTH 85X50/20-50K
HTH 85X50/25-50K
HTH 85X60/17-60K
HTH 85X60/20-60K
HTH 85X60/20-65K
HTH 85X65/20-65K
HTH 85X70/17-70K
HTH 85X70/20-70K
HTH 85X70/20-75K
HTH 85X75/17-75K
HTH 85X75/20-75K
HTH 85X75/20-77K
HTH 85X75/20-79K
HTH 85X75/25-75K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
Weight
(g)
Clamping length
(mm)
Load capacity at 4km/h
(kg)

31.01 €

1 5 Days 60351522022027835220

49.90 €

1 5 Days 60601040040048056400

37.62 €

1 5 Days 75402034034062740340

43.11 €

1 5 Days 75622051051087862510

47.03 €

1 5 Days 757520630630103375630

56.16 €

1 5 Days 759520800800124995800

48.92 €

1 5 Days 80301226026056727260

41.80 €

1 5 Days 80402035035064340350

43.76 €

1 5 Days 80542048048081854480

45.33 €

1 5 Days 80542048048081560480

45.98 €

1 5 Days 80562050050085856500

46.83 €

1 5 Days 80602053053090266530

47.03 €

1 5 Days 80622055055091954550

51.27 €

1 5 Days 807020630630104470630

60.69 €

1 5 Days 807420660660127068660

57.73 €

1 5 Days 808020720720117580720

67.80 €

1 5 Days 809520850850162289850

62.43 €

1 5 Days 82281225025045826250

65.97 €

1 5 Days 82341231031059432310

42.25 €

1 5 Days 82502045045079652450

47.55 €

1 5 Days 82602055055093756550

47.55 €

1 5 Days 82602055055091860550

48.13 €

1 5 Days 82602555055081052550

48.72 €

1 5 Days 82602555055088860550

47.93 €

1 5 Days 82622056056094764560

48.33 €

1 5 Days 82652059059096765590

49.90 €

1 5 Days 826520590590100371590

47.75 €

1 5 Days 827020640640106062640

47.75 €

1 5 Days 827020640640103070640

49.70 €

1 5 Days 82702064064099272640

49.70 €

1 5 Days 827020640640105476640

49.96 €

1 5 Days 827220660660108072660

50.28 €

1 5 Days 827220660660106874660

52.25 €

1 5 Days 827220660660109478660

52.51 €

1 5 Days 828020730730120080730

54.73 €

1 5 Days 828220750750119686750

55.58 €

1 5 Days 828920820820130982820

67.74 €

1 5 Days 829020830830134090830

71.52 €

1 5 Days 829020830830134096830

58.38 €

1 5 Days 829820910910142098910

61.78 €

1 5 Days 8210020920920143096920

61.78 €

1 5 Days 82100209209201422100920

64.65 €

1 5 Days 82100209209201410104920

81.58 €

1 23 Days 838325780780109283780

87.00 €

1 5 Days 83115301.071.0715801141070

75.12 €

1 5 Days 84741769069099978690

46.25 €

1 5 Days 85502046046081650460

48.78 €

1 5 Days 85502546046080450460

52.38 €

1 5 Days 85601756056097860560

48.20 €

1 5 Days 85602056056094060560

49.96 €

1 5 Days 85602056056093465560

49.18 €

1 5 Days 856520610610101065610

57.01 €

1 5 Days 857017660660109670660

50.55 €

1 5 Days 857020660660103870660

51.73 €

1 5 Days 857020660660108075660

59.03 €

1 5 Days 857517720720118975720

52.51 €

1 5 Days 857520720720117375720

57.42 €

1 5 Days 857520720720113077720

57.67 €

1 5 Days 857520720720117079720

56.50 €

1 5 Days 857525720720111175720

Loading...

Basic information

Bearing Provided Wheel Material Other Materials Bearing type ball bearing
Material (details) metal Product type roller for pallet trucks Antistatic no
Suitable for autoclaves no Tread and tyre hardness 92 Shore A Electrically conductive no
Tread color light brown Wheel body colour silver Heat-resistant no
Tread hydrolysis-resistant no Non-staining yes Tread material Polyurethane
Rustproof no Non-marking yes Max. temperature resistance(° C) 70
Min. temperature resistance(° C) -20

Tech Support