Manufacturer part number: HTHW 85X60/12-65K
Brand: BLICKLE
Price: 74.12 €
Delivery time: 5 Days
Wheel O.D.: 85 mm
Wheel Width: 60 mm
Hole Diameter: 12 mm
Max. Load / Allowable Load: 560 daN
Max. Load / Allowable Load: 560 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HTHW 85X60/12-65K
Part Number
|
---|
HTHW 85X60/12-65K |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Weight (g) | Clamping length (mm) | Load capacity at 4km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
74.12 € | 1 | 5 Days | 85 | 60 | 12 | 560 | 560 | 668 | 65 | 560 |
Loading...
Bearing | Provided | Wheel Material | Other Materials | Bearing type | ball bearing |
---|---|---|---|---|---|
Material (details) | metal | Product type | roller for pallet trucks | Antistatic | no |
Suitable for autoclaves | no | Tread and tyre hardness | 92 Shore A | Electrically conductive | no |
Tread color | light brown | Wheel body colour | black | Heat-resistant | no |
Tread hydrolysis-resistant | no | Non-staining | yes | Tread material | Polyurethane |
Rustproof | no | Non-marking | yes | Max. temperature resistance(° C) | 70 |
Min. temperature resistance(° C) | -20 |
This page is Rollers for Pallet Trucks, HTHW Series, part number HTHW 85X60/12-65K.
You can find the detail information about specifications and dimensions on part number HTHW 85X60/12-65K.
Configure
Basic Attributes
Type
Wheel O.D.(mm)
Wheel Width(mm)
Hole Diameter(mm)
Max. Load / Allowable Load(daN)
Max. Load / Allowable Load(kg)
Weight(g)
Clamping length(mm)
Load capacity at 4km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
HTHW 82X60/20-64K |
HTHW 82X70/20-74K |
HTHW 82X82/20-86K |
HTHW 85X60/17-65K |
HTHW 85X60/20-65K |
HTHW 85X60/25-65K |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Weight (g) | Clamping length (mm) | Load capacity at 4km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
68.78 € | 1 | 5 Days | 82 | 60 | 20 | 550 | 550 | 862 | 64 | 550 | ||
75.65 € | 1 | 5 Days | 82 | 70 | 20 | 640 | 640 | 1024 | 74 | 640 | ||
81.45 € | 1 | 5 Days | 82 | 82 | 20 | 750 | 750 | 1163 | 86 | 750 | ||
74.12 € | 1 | 7 Days | 85 | 60 | 17 | 560 | 560 | 891 | 65 | 560 | ||
74.12 € | 1 | 5 Days | 85 | 60 | 20 | 560 | 560 | 898 | 65 | 560 | ||
74.12 € | 1 | 5 Days | 85 | 60 | 25 | 560 | 560 | 880 | 65 | 560 |