Wheel, P Series

Wheel, P Series
Wheel, with Pneumatic Tyre, with Pressed Steel Rim

Tyre:

  • pneumatic tyre, ribbed profile, hardness 60 Shore A
  • 4-ply rating, with inner tube
  • maximum operational comfort
  • excellent floor preservation, particularly quiet operation
  • colour black

Rim:

  • pressed steel
  • with welded tubular steel hub
  • lacquered, colour silver

Other features:

  • chemical resistance to many aggressive substances, except oils
  • operating temperature: -20 °C to +50 °C
  • the wheel and tyre dimensions provided here apply to new tyres that are not bearing a load. Their width and diameter may change when they are in use.
  • speeds up to 16 km/h possible for wheels with ball bearing and reduced load capacity

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
P 180/20-48R-SG
P 200/20-48R
P 200/20-48R-SG
P 200/20-60R
P 200/20-60R-SG
P 220/20-75R
P 220/20-75R-SG
P 222/20-75R
P 222/20-75R-SG
P 260/20-50K
P 260/20-50K-SG
P 261/20-50G
P 261/20-50G-SG
P 261/20-50R
P 261/20-50R-SG
P 261/20-75R
P 261/20-75R-SG
P 261/25-75R
P 261/25-75R-SG
P 262/20-50K
P 262/20-50K-SG
P 263/20-50G
P 263/20-50G-SG
P 263/20-50R
P 263/20-50R-SG
P 263/20-75R
P 263/20-75R-SG
P 263/25-75R
P 263/25-75R-SG
P 265/20-75R
P 265/20-75R-SG
P 265/25-75K
P 265/25-75K-SG
P 265/25-75R
P 265/25-75R-SG
P 267/20-75R
P 267/20-75R-SG
P 267/25-75K
P 267/25-75K-SG
P 267/25-75R
P 267/25-75R-SG
P 300/20-75R
P 300/25-75K
P 302/20-75R
P 302/25-75K
P 310/20-75K
P 320/25-75R
P 340/25-90K
P 401/20-90G
P 401/20-90R
P 401/25-90G
P 401/25-90K
P 401/25-90R
P 403/20-90R
P 403/25-90K
P 403/25-90R
P 410/25-90K
P 410/25-90R
P 410/30-90K
P 412/25-90K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
Bearing type Weight
(g)
Tread color Non-staining Non-marking Min. temperature resistance
(° C)
Load capacity at 4km/h
(kg)

49.85 €

1 5 Days 1805020487575roller bearing800greyyesyes-2575

44.63 €

1 5 Days 2005020487575roller bearing900blacknono-2575

54.37 €

1 5 Days 2005020487575roller bearing881greyyesyes-2575

41.67 €

1 5 Days 2005020607575roller bearing894blacknono-2575

51.40 €

1 5 Days 2005020607575roller bearing880greyyesyes-2575

45.12 €

1 5 Days 220652075100100roller bearing905blacknono-25100

61.15 €

1 5 Days 220652075100100roller bearing1076greyyesyes-25100

45.55 €

1 5 Days 220652075100100roller bearing1032blacknono-25100

61.58 €

1 5 Days 220652075100100roller bearing1076greyyesyes-25100

68.45 €

1 5 Days 260852050150150ball bearing1810blacknono-20150

84.48 €

1 7 Days 260852050150150ball bearing1878greyyesyes-20150

48.12 €

1 5 Days 260852050150150plain bore1085blacknono-25150

64.15 €

1 7 Days 260852050150150plain bore1150greyyesyes-25150

47.15 €

1 5 Days 260852050150150roller bearing1140blacknono-25150

63.20 €

1 7 Days 260852050150150roller bearing1190greyyesyes-25150

47.33 €

1 5 Days 260852075150150roller bearing1240blacknono-25150

63.38 €

1 5 Days 260852075150150roller bearing1316greyyesyes-25150

52.12 €

1 5 Days 260852575150150roller bearing1240blacknono-25150

68.16 €

1 7 Days 260852575150150roller bearing1284greyyesyes-25150

72.53 €

1 5 Days 260852050150150ball bearing1970blacknono-20150

88.58 €

1 7 Days 260852050150150ball bearing2026greyyesyes-20150

52.20 €

1 5 Days 260852050150150plain bore1270blacknono-25150

68.25 €

1 7 Days 260852050150150plain bore1370greyyesyes-25150

51.25 €

1 5 Days 260852050150150roller bearing1353blacknono-25150

67.28 €

1 7 Days 260852050150150roller bearing1320greyyesyes-25150

51.41 €

1 5 Days 260852075150150roller bearing1381blacknono-25150

67.46 €

1 5 Days 260852075150150roller bearing1460greyyesyes-25150

56.22 €

1 5 Days 260852575150150roller bearing1424blacknono-25150

72.25 €

1 7 Days 260852575150150roller bearing1424greyyesyes-25150

59.70 €

1 5 Days 260852075250250roller bearing1637blacknono-25250

75.73 €

1 5 Days 260852075250250roller bearing1670greyyesyes-25250

72.69 €

1 5 Days 260852575250250ball bearing2040blacknono-20250

88.71 €

1 5 Days 260852575250250ball bearing1990greyyesyes-20250

65.75 €

1 5 Days 260852575250250roller bearing1653blacknono-25250

81.79 €

1 5 Days 260852575250250roller bearing1750greyyesyes-25250

63.78 €

1 5 Days 260852075250250roller bearing1880blacknono-25250

79.83 €

1 5 Days 260852075250250roller bearing1794greyyesyes-25250

76.76 €

1 5 Days 260852575250250ball bearing2150blacknono-20250

92.80 €

1 7 Days 260852575250250ball bearing2155greyyesyes-20250

69.84 €

1 5 Days 260852575250250roller bearing1912blacknono-25250

85.89 €

1 23 Days 260852575250250roller bearing1828greyyesyes-25250

61.09 €

1 5 Days 3001002075180180roller bearing1850blacknono-25180

72.72 €

1 5 Days 3001002575180180ball bearing2170blacknono-20180

70.50 €

1 5 Days 3001002075180180roller bearing2174blacknono-25180

82.12 €

1 5 Days 3001002575180180ball bearing2480blacknono-20180

74.33 €

1 5 Days 3105020755050ball bearing1750blacknono-2050

130.58 €

1 5 Days 3401202575250250roller bearing3066blacknono-25250

123.92 €

1 5 Days 3501152590300300ball bearing2549blacknono-20300

92.22 €

1 5 Days 4001002090250250plain bore2752blacknono-25250

91.00 €

1 5 Days 4001002090250250roller bearing2930blacknono-25250

91.91 €

1 5 Days 4001002590250250plain bore2258blacknono-25250

102.98 €

1 5 Days 4001002590250250ball bearing3181blacknono-20250

89.87 €

1 5 Days 4001002590250250roller bearing2884blacknono-25250

97.10 €

1 5 Days 4001002090250250roller bearing3132blacknono-25250

108.15 €

1 5 Days 4001002590250250ball bearing3318000blacknono-20250

95.05 €

1 5 Days 4001002590250250roller bearing3100blacknono-25250

103.42 €

1 5 Days 4001002590350350ball bearing3515blacknono-20350

109.38 €

1 5 Days 4001002590350350roller bearing3078blacknono-25350

133.71 €

1 5 Days 4001003090350350ball bearing4130blacknono-20350

108.60 €

1 5 Days 4001002590350350ball bearing3652blacknono-20350

Loading...

Basic information

Wheel Material Steel Bearing Provided Wheel Material Steel
Material (details) pressed steel Product type wheel Antistatic no
Suitable for autoclaves no Tread and tyre hardness 60 Shore A Electrically conductive no
Wheel body colour silver Heat-resistant no Tread hydrolysis-resistant no
Tread material Rubber Rustproof no Max. temperature resistance(° C) 50

Tech Support