Wheel, PGV Series (Part Numbers)

Wheel, PGV Series
Wheel, with Elastic Solid Rubber Tyres, with Aluminium Wheel Centre, Non-Marking, Grey

Tread:

  • high-quality elastic solid rubber in smooth rolling quality, hardness 80 Shore A
  • very good operational comfort
  • very good floor preservation, low-noise operation
  • low rolling resistance
  • colour grey, non-marking

Wheel centre:

  • die-cast aluminium, bolted

Other features:

  • high chemical resistance to many aggressive substances, except oils
  • operating temperature: -25 °C to +134 °C, reduced load capacity over +35 °C
  • suitable for autoclaves

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PGV 84/10XR-EL
PGV 84/10XR-SG
PGV 105/10XR-EL
PGV 105/10XR-SG
PGV 120/12XR-EL
PGV 120/12XR-SG
PGV 150/12XK-EL
PGV 150/12XK-SG
PGV 186/25XK-EL
PGV 186/25XK-SG
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
Bearing type Weight
(g)
Electrically conductive Tread color Non-staining Non-marking Min. temperature resistance
(° C)
Load capacity at 4km/h
(kg)

119.43 €

1 5 Days 842410309090roller bearing254yesblacknono-2590

113.47 €

1 5 Days 842410309090roller bearing266nogreyyesyes-2590

131.20 €

1 5 Days 105241030120120roller bearing375yesblacknono-25120

124.15 €

1 5 Days 105241030120120roller bearing398nogreyyesyes-25120

135.38 €

1 5 Days 120301243150150roller bearing526yesblacknono-25150

125.98 €

1 5 Days 120301243150150roller bearing580nogreyyesyes-25150

142.48 €

1 5 Days 150301236200200ball bearing711yesblacknono-20200

130.50 €

1 5 Days 150301236200200ball bearing744nogreyyesyes-20200

197.52 €

1 5 Days 186382540200200ball bearing1464yesblacknono-20200

184.35 €

1 5 Days 186382540200200ball bearing1499nogreyyesyes-20200

Loading...

  1. 1

Basic information

Bearing Provided Wheel Material Aluminum Material (details) die-cast aluminium
Product type wheel Antistatic no Suitable for autoclaves yes
Tread and tyre hardness 80 Shore A Wheel body colour silver grey Heat-resistant yes
Tread hydrolysis-resistant no Tread material Rubber Rustproof yes
Max. temperature resistance(° C) 134

Tech Support