Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PHN 150/20HK
Part Number
|
---|
PHN 150/20HK |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Bearing type | Weight (g) | Rustproof | Max. temperature resistance (° C) | Min. temperature resistance (° C) | Load capacity at 4km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
132.30 € | 1 | 5 Days | 150 | 50 | 20 | 50 | 300 | 300 | ball bearing | 1527 | no | 250 | -25 | 300 |
Loading...
Wheel Material | Resin | Bearing | Provided | Wheel Material | Resin |
---|---|---|---|---|---|
Material (details) | Blickle TempLine® Classic phenolic resin | Product type | wheel | Antistatic | no |
Suitable for autoclaves | no | Tread and tyre hardness | 90 Shore D | Electrically conductive | no |
Tread color | black | Wheel body colour | black | Heat-resistant | yes |
Tread hydrolysis-resistant | no | Non-staining | yes | Tread material | Synthetic |
Non-marking | no |
This page is Blickle Templine® Classic Thermoset Wheel, PHN Series, part number PHN 150/20HK.
You can find the detail information about specifications and dimensions on part number PHN 150/20HK.
Configure
Basic Attributes
Type
Wheel O.D.(mm)
Wheel Width(mm)
Hole Diameter(mm)
Hub Width(mm)
Max. Load / Allowable Load(daN)
Max. Load / Allowable Load(kg)
Bearing type
Weight(g)
Rustproof
Max. temperature resistance(° C)
Min. temperature resistance(° C)
Load capacity at 4km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PHN 102/15G |
PHN 102/15HK |
PHN 102/15IK |
PHN 150/20IK |
PHN 200/20G |
PHN 80/12G |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Bearing type | Weight (g) | Rustproof | Max. temperature resistance (° C) | Min. temperature resistance (° C) | Load capacity at 4km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
29.93 € | 1 | 5 Days | 100 | 38 | 15 | 45 | 200 | 200 | plain bore | 342 | yes | 260 | -35 | 200 | ||
64.26 € | 1 | 5 Days | 100 | 38 | 15 | 40 | 200 | 200 | ball bearing | 593 | no | 250 | -35 | 200 | ||
92.95 € | 1 | 5 Days | 100 | 38 | 15 | 40 | 200 | 200 | ball bearing | 593 | no | 260 | -30 | 200 | ||
156.05 € | 1 | 5 Days | 150 | 50 | 20 | 50 | 300 | 300 | ball bearing | 1509 | no | 260 | -30 | 300 | ||
151.12 € | 1 | 5 Days | 200 | 50 | 20 | 60 | 500 | 500 | plain bore | 2520 | yes | 230 | -30 | 500 | ||
15.45 € | 1 | 5 Days | 80 | 35 | 12 | 40 | 110 | 110 | plain bore | 165 | yes | 260 | -35 | 110 |