Blickle Templine® Classic Thermoset Wheel, PHN Series (PHN 102/12G)

Blickle Templine® Classic Thermoset Wheel, PHN Series PHN 102/12G

Product Details:

Manufacturer part number: PHN 102/12G

Brand: BLICKLE

Price: 29.93

Delivery time: 5 Days


Technical Data:

Wheel O.D.: 100 mm

Wheel Width: 38 mm

Hole Diameter: 12 mm

Hub Width: 45 mm

Max. Load / Allowable Load: 200 daN


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PHN 102/12G

Part Number
PHN 102/12G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
Bearing type Weight
(g)
Rustproof Max. temperature resistance
(° C)
Min. temperature resistance
(° C)
Load capacity at 4km/h
(kg)

29.93 €

1 5 Days 100381245200200plain bore344yes260-35200

Loading...

  1. 1

Basic information

Wheel Material Resin Bearing Provided Wheel Material Resin
Material (details) Blickle TempLine® Classic phenolic resin Product type wheel Antistatic no
Suitable for autoclaves no Tread and tyre hardness 90 Shore D Electrically conductive no
Tread color black Wheel body colour black Heat-resistant yes
Tread hydrolysis-resistant no Non-staining yes Tread material Synthetic
Non-marking no

This page is Blickle Templine® Classic Thermoset Wheel, PHN Series, part number PHN 102/12G.
You can find the detail information about specifications and dimensions on part number PHN 102/12G.

Variation of this product

Part Number
PHN 100/12-35G
PHN 100/12-45G
PHN 102/15G
PHN 102/15HK
PHN 102/15IK
PHN 125/12G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
Bearing type Weight
(g)
Rustproof Max. temperature resistance
(° C)
Min. temperature resistance
(° C)
Load capacity at 4km/h
(kg)

20.45 €

1 5 Days 100301235125125plain bore219yes260-35125

20.93 €

1 5 Days 100301245125125plain bore231yes260-35125

29.93 €

1 5 Days 100381545200200plain bore342yes260-35200

64.26 €

1 5 Days 100381540200200ball bearing593no250-35200

92.95 €

1 5 Days 100381540200200ball bearing593no260-30200

48.28 €

1 5 Days 125401245200200plain bore463yes260-35200

Tech Support