Wheel, PK Series (PK 257/20-75G)

Wheel, PK Series PK 257/20-75G

Product Details:

Manufacturer part number: PK 257/20-75G

Brand: BLICKLE

Price: 34.65

Delivery time: 5 Days


Technical Data:

Wheel O.D.: 260 mm

Wheel Width: 85 mm

Hole Diameter: 20 mm

Hub Width: 75 mm

Max. Load / Allowable Load: 150 daN


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PK 257/20-75G

Part Number
PK 257/20-75G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
Bearing type Weight
(g)
Wheel body colour Load capacity at 4km/h
(kg)

34.65 €

1 5 Days 260852075150150plain bore921black150

Loading...

  1. 1

Basic information

Wheel Material Resin Bearing Provided Wheel Material Resin
Material (details) high-quality polypropylene Product type wheel Antistatic no
Suitable for autoclaves no Tread and tyre hardness 60 Shore A Electrically conductive no
Tread color black Heat-resistant no Tread hydrolysis-resistant no
Non-staining no Tread material Rubber Rustproof no
Non-marking no Max. temperature resistance(° C) 40 Min. temperature resistance(° C) -20

This page is Wheel, PK Series, part number PK 257/20-75G.
You can find the detail information about specifications and dimensions on part number PK 257/20-75G.

Variation of this product

Part Number
PK 200/20-60G
PK 257/20-75G-ROT
PK 260/20-75G
PK 260/20-75G-ROT
PK 260/20-75K
PK 260/20-75K-ROT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
Bearing type Weight
(g)
Wheel body colour Load capacity at 4km/h
(kg)

30.21 €

1 5 Days 2005020607575plain bore514black75

37.80 €

1 7 Days 260852075150150plain bore950red150

34.13 €

1 5 Days 260852075150150plain bore1060black150

37.28 €

1 7 Days 260852075150150plain bore971red150

46.68 €

1 5 Days 260852075150150ball bearing1247black150

49.82 €

1 7 Days 260852075150150ball bearing1240red150

Tech Support