Manufacturer part number: PO 80/12R
Brand: BLICKLE
Price: 12.16 €
Delivery time: 5 Days
Wheel O.D.: 80 mm
Wheel Width: 32 mm
Hole Diameter: 12 mm
Hub Width: 35 mm
Max. Load / Allowable Load: 220 daN
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PO 80/12R
Part Number
|
---|
PO 80/12R |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Bearing type | Product type | Weight (g) | Electrically conductive | Tread color | Wheel body colour | Rustproof | Min. temperature resistance (° C) | Clamping length (mm) | Load capacity at 4km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.16 € | 1 | 5 Days | 80 | 32 | 12 | 35 | 220 | 220 | roller bearing | wheel | 115 | no | natural white | natural white | no | -25 | - | 220 |
Loading...
Wheel Material | Resin | Bearing | Provided | Wheel Material | Resin |
---|---|---|---|---|---|
Material (details) | high-quality nylon 6 | Antistatic | no | Suitable for autoclaves | no |
Tread and tyre hardness | 70 Shore D | Heat-resistant | no | Tread hydrolysis-resistant | no |
Non-staining | yes | Tread material | Synthetic | Non-marking | yes |
Max. temperature resistance(° C) | 80 |
This page is Nylon Wheel, PO Series, part number PO 80/12R.
You can find the detail information about specifications and dimensions on part number PO 80/12R.
Configure
Basic Attributes
Clamping length(mm)
Type
Wheel O.D.(mm)
Wheel Width(mm)
Hole Diameter(mm)
Hub Width(mm)
Max. Load / Allowable Load(daN)
Max. Load / Allowable Load(kg)
Bearing type
Product type
Weight(g)
Electrically conductive
Tread color
Wheel body colour
Rustproof
Min. temperature resistance(° C)
Load capacity at 4km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PO 100/12G |
PO 100/12G-C5017 |
PO 100/12G-ELS |
PO 80/12XR |
PO 80/8KA |
PO 80/8KA-ELS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Bearing type | Product type | Weight (g) | Electrically conductive | Tread color | Wheel body colour | Rustproof | Min. temperature resistance (° C) | Clamping length (mm) | Load capacity at 4km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.03 € | 1 | 5 Days | 100 | 37 | 12 | 45 | 280 | 280 | plain bore | wheel | 155 | no | natural white | natural white | yes | -25 | - | 280 | ||
17.75 € | 1 | 5 Days | 100 | 37 | 12 | - | 280 | 280 | plain bore | wheel | 156 | no | blue | blue | yes | -25 | - | 280 | ||
27.60 € | 1 | 5 Days | 100 | 37 | 12 | 45 | 280 | 280 | plain bore | wheel | 163 | yes | grey | grey | yes | -25 | - | 280 | ||
15.90 € | 1 | 5 Days | 80 | 32 | 12 | 35 | 220 | 220 | roller bearing | wheel | 114 | no | natural white | natural white | yes | -25 | - | 220 | ||
12.70 € | 1 | 5 Days | 80 | 32 | 8 | 36 | 220 | 220 | ball bearing (C) | wheel | 142 | no | natural white | natural white | no | -20 | - | 220 | ||
26.23 € | 1 | 5 Days | 80 | 32 | 8 | - | 220 | 220 | ball bearing (C) | wheel | 142 | yes | grey | grey | no | -20 | - | 220 |