Nylon Wheel, POA Series

Nylon Wheel, POA Series
Nylon Wheel, POA Series

Wheel:

  • high-quality nylon 6, impact resistant, hardness 70 Shore D
  • excellent rolling and swivel resistance
  • easy operation on smooth surfaces
  • high abrasion resistance
  • colour black

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +80 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
POA 35/8G
POA 50/8G
POA 52/12G
POA 58/10G
POA 65/10G
POA 65/12G
POA 75/8G
POA 80/12G
POA 100/8K
POA 100/12G
POA 102/8G
POA 125/8K
POA 125/12G
POA 150/12G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
Bearing type Weight
(g)
Rustproof Min. temperature resistance
(° C)
Load capacity at 3km/h
(kg)

0.86 €

1 5 Days 3525829,57575plain bore18yes-2575

1.05 €

1 5 Days 50188227575plain bore19yes-2575

2.53 €

1 5 Days 50291231120120plain bore41yes-25120

2.61 €

1 5 Days 58291031100100plain bore42yes-25100

2.79 €

1 5 Days 65301033100100plain bore53yes-25100

3.48 €

1 5 Days 65301233100100plain bore52yes-25100

2.70 €

1 5 Days 7523829,5100100plain bore46yes-25100

4.26 €

1 5 Days 80321235220220plain bore86yes-25220

16.47 €

1 5 Days 10030836240240ball bearing (C)184no-20240

5.24 €

1 5 Days 100321235240240plain bore113yes-25240

6.00 €

1 5 Days 10022829,5100100plain bore90yes-25100

19.95 €

1 5 Days 12530836260260ball bearing (C)230no-20260

10.28 €

1 5 Days 125321235260260plain bore159yes-25260

15.07 €

1 5 Days 150321235280280plain bore248yes-25280

Loading...

  1. 1

Basic information

Wheel Material Resin Bearing Provided Wheel Material Resin
Material (details) high-quality nylon 6 Product type wheel Antistatic no
Suitable for autoclaves no Tread and tyre hardness 70 Shore D Electrically conductive no
Tread color black Wheel body colour black Heat-resistant no
Tread hydrolysis-resistant no Non-staining yes Tread material Synthetic
Non-marking yes Max. temperature resistance(° C) 80

Tech Support