Wheel, POES Series (POES 100/8KF-SG)

Wheel, POES Series POES 100/8KF-SG

Product Details:

Manufacturer part number: POES 100/8KF-SG

Brand: BLICKLE

Price: 27.84

Delivery time: 5 Days


Technical Data:

Wheel O.D.: 100 mm

Wheel Width: 40 mm

Hole Diameter: 8 mm

Hub Width: 46 mm

Max. Load / Allowable Load: 150 daN


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

POES 100/8KF-SG

Part Number
POES 100/8KF-SG
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
Bearing type Weight
(g)
Rustproof Load capacity at 4km/h
(kg)
Load capacity at 3km/h
(kg)

27.84 €

1 5 Days 10040846150150ball bearing (C)316no150-

Loading...

  1. 1

Basic information

Wheel Material Resin Bearing Provided Wheel Material Resin
Material (details) high-quality nylon 6 Product type wheel Antistatic no
Suitable for autoclaves no Tread and tyre hardness 55 Shore A Electrically conductive no
Tread color grey Wheel body colour black Heat-resistant no
Tread hydrolysis-resistant no Non-staining yes Tread material Rubber
Non-marking yes Max. temperature resistance(° C) 80 Min. temperature resistance(° C) -20

This page is Wheel, POES Series, part number POES 100/8KF-SG.
You can find the detail information about specifications and dimensions on part number POES 100/8KF-SG.

Variation of this product

Part Number
POES 100/8XKF-SG
POES 102/8KF-SG
POES 102/8XKF-SG
POES 125/8KA-SG
POES 125/8XKA-SG
POES 127/8KF-SG
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
Bearing type Weight
(g)
Rustproof Load capacity at 4km/h
(kg)
Load capacity at 3km/h
(kg)

45.15 €

1 7 Days 10040846150150ball bearing (C)290yes150-

27.38 €

1 5 Days 10032836120120ball bearing (C)241no-120

44.70 €

1 5 Days 10032836120120ball bearing (C)240yes-120

37.39 €

1 5 Days 12540846175175ball bearing (C)427no175-

54.69 €

1 5 Days 12540846175175ball bearing (C)430yes175-

31.37 €

1 5 Days 12532836150150ball bearing (C)323no-150

Tech Support