Nylon Wheel, POH Series (POH 81/12G)

Nylon Wheel, POH Series POH 81/12G

Product Details:

Manufacturer part number: POH 81/12G

Brand: BLICKLE

Price: 12.58

Delivery time: 5 Days


Technical Data:

Wheel O.D.: 80 mm

Wheel Width: 32 mm

Hole Diameter: 12 mm

Hub Width: 35 mm

Max. Load / Allowable Load: 215 daN


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

POH 81/12G

Part Number
POH 81/12G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
Bearing type Weight
(g)
Suitable for autoclaves Rustproof Load capacity at 4km/h
(kg)

12.58 €

1 5 Days 80321235215215plain bore112yesyes215

Loading...

  1. 1

Basic information

Wheel Material Resin Bearing Provided Wheel Material Resin
Material (details) highly heat-resistant Blickle TempLine® PerformanceLight nylon Product type wheel Antistatic no
Tread and tyre hardness 85 Shore D Electrically conductive no Tread color natural
Wheel body colour natural Heat-resistant yes Tread hydrolysis-resistant no
Non-staining yes Tread material Synthetic Non-marking yes
Max. temperature resistance(° C) 170 Min. temperature resistance(° C) -25

This page is Nylon Wheel, POH Series, part number POH 81/12G.
You can find the detail information about specifications and dimensions on part number POH 81/12G.

Variation of this product

Part Number
POH 100/12-35G
POH 100/12-45G
POH 102/12G
POH 102/15G
POH 102/15HK
POH 102/15HXK
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
Bearing type Weight
(g)
Suitable for autoclaves Rustproof Load capacity at 4km/h
(kg)

14.07 €

1 5 Days 100301235240240plain bore170yesyes240

14.07 €

1 5 Days 100301245240240plain bore176yesyes240

19.80 €

1 5 Days 100381245300300plain bore217yesyes300

19.80 €

1 5 Days 100381545300300plain bore214yesyes300

39.90 €

1 5 Days 100381545300300ball bearing334nono300

50.78 €

1 5 Days 100381545300300ball bearing322yesyes300

Tech Support