Manufacturer part number: POSI 101/12G
Brand: BLICKLE
Price: 41.68 €
Delivery time: 5 Days
Wheel O.D.: 100 mm
Wheel Width: 35 mm
Hub Width: 38 mm
Max. Load / Allowable Load: 80 daN
Max. Load / Allowable Load: 80 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
POSI 101/12G
Part Number
|
---|
POSI 101/12G |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel O.D. (mm) | Wheel Width (mm) | Hub Width (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Weight (g) | Tread color | Non-staining | Non-marking | Max. temperature resistance (° C) | Load capacity at 4km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41.68 € | 1 | 5 Days | 100 | 35 | 38 | 80 | 80 | 234 | black | no | no | 250 | 80 |
Loading...
Wheel Material | Resin | Hole Diameter(mm) | 12 | Bearing | Provided |
---|---|---|---|---|---|
Wheel Material | Resin | Bearing type | plain bore | Material (details) | highly heat-resistant thermoplastic |
Product type | wheel | Antistatic | no | Suitable for autoclaves | yes |
Tread and tyre hardness | 75 Shore A | Electrically conductive | no | Wheel body colour | dark grey |
Heat-resistant | yes | Tread hydrolysis-resistant | no | Tread material | Rubber |
Rustproof | no | Min. temperature resistance(° C) | -25 |
This page is Blickle Templine® Comfort Wheel, POSI Series, part number POSI 101/12G.
You can find the detail information about specifications and dimensions on part number POSI 101/12G.
Configure
Basic Attributes
Type
Wheel O.D.(mm)
Wheel Width(mm)
Hub Width(mm)
Max. Load / Allowable Load(daN)
Max. Load / Allowable Load(kg)
Weight(g)
Tread color
Non-staining
Non-marking
Max. temperature resistance(° C)
Load capacity at 4km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
POSI 100/12G |
POSI 125/12G |
POSI 125/12G-SG |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wheel O.D. (mm) | Wheel Width (mm) | Hub Width (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Weight (g) | Tread color | Non-staining | Non-marking | Max. temperature resistance (° C) | Load capacity at 4km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
42.38 € | 1 | 5 Days | 100 | 40 | 45 | 100 | 100 | 275 | black | no | no | 250 | 100 | ||
78.23 € | 1 | 5 Days | 125 | 40 | 45 | 120 | 120 | 441 | black | no | no | 250 | 120 | ||
81.69 € | 1 | 5 Days | 125 | 40 | 45 | 120 | 120 | 434 | dark grey | yes | yes | 240 | 120 |