Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
POTH 100/10KAD
Part Number
|
---|
POTH 100/10KAD |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Bearing type | Weight (g) | Rustproof | Min. temperature resistance (° C) | Load capacity at 4km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
28.47 € | 1 | 5 Days | 100 | 35 | 10 | 46 | 300 | 300 | ball bearing (C) | 240 | no | -20 | 300 |
Loading...
Wheel Material | Resin | Bearing | Provided | Wheel Material | Resin |
---|---|---|---|---|---|
Material (details) | high-quality nylon 6 | Product type | wheel | Antistatic | no |
Suitable for autoclaves | no | Tread and tyre hardness | 94 Shore A | Electrically conductive | no |
Tread color | dark grey | Wheel body colour | natural white | Heat-resistant | no |
Tread hydrolysis-resistant | no | Non-staining | yes | Tread material | Polyurethane |
Non-marking | yes | Max. temperature resistance(° C) | 70 |
This page is Wheel, POTH Series, part number POTH 100/10KAD.
You can find the detail information about specifications and dimensions on part number POTH 100/10KAD.
Configure
Basic Attributes
Type
Wheel O.D.(mm)
Wheel Width(mm)
Hole Diameter(mm)
Hub Width(mm)
Max. Load / Allowable Load(daN)
Max. Load / Allowable Load(kg)
Bearing type
Weight(g)
Rustproof
Min. temperature resistance(° C)
Load capacity at 4km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
POTH 100/10KA |
POTH 100/12G |
POTH 100/12R |
POTH 100/12XR |
POTH 100/15G |
POTH 100/15K |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Bearing type | Weight (g) | Rustproof | Min. temperature resistance (° C) | Load capacity at 4km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.15 € | 1 | 5 Days | 100 | 35 | 10 | 46 | 300 | 300 | ball bearing (C) | 242 | no | -20 | 300 | ||
20.37 € | 1 | 5 Days | 100 | 35 | 12 | 45 | 300 | 300 | plain bore | 193 | yes | -25 | 300 | ||
22.98 € | 1 | 5 Days | 100 | 35 | 12 | 45 | 300 | 300 | roller bearing | 232 | no | -25 | 300 | ||
26.72 € | 1 | 5 Days | 100 | 35 | 12 | 45 | 300 | 300 | roller bearing | 233 | yes | -25 | 300 | ||
20.37 € | 1 | 5 Days | 100 | 35 | 15 | 45 | 300 | 300 | plain bore | 191 | yes | -25 | 300 | ||
33.90 € | 1 | 5 Days | 100 | 35 | 15 | 45 | 300 | 300 | ball bearing | 313 | no | -20 | 300 |