Wheel, POTH Series (POTH 100/15K)

Wheel, POTH Series POTH 100/15K

Product Details:

Manufacturer part number: POTH 100/15K

Brand: BLICKLE

Price: 33.90

Delivery time: 5 Days


Technical Data:

Wheel O.D.: 100 mm

Wheel Width: 35 mm

Hole Diameter: 15 mm

Hub Width: 45 mm

Max. Load / Allowable Load: 300 daN


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

POTH 100/15K

Part Number
POTH 100/15K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
Bearing type Weight
(g)
Rustproof Min. temperature resistance
(° C)
Load capacity at 4km/h
(kg)

33.90 €

1 5 Days 100351545300300ball bearing313no-20300

Loading...

  1. 1

Basic information

Wheel Material Resin Bearing Provided Wheel Material Resin
Material (details) high-quality nylon 6 Product type wheel Antistatic no
Suitable for autoclaves no Tread and tyre hardness 94 Shore A Electrically conductive no
Tread color dark grey Wheel body colour natural white Heat-resistant no
Tread hydrolysis-resistant no Non-staining yes Tread material Polyurethane
Non-marking yes Max. temperature resistance(° C) 70

This page is Wheel, POTH Series, part number POTH 100/15K.
You can find the detail information about specifications and dimensions on part number POTH 100/15K.

Variation of this product

Part Number
POTH 100/12R
POTH 100/12XR
POTH 100/15G
POTH 100/15R
POTH 100/15XR
POTH 100/8KA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
Bearing type Weight
(g)
Rustproof Min. temperature resistance
(° C)
Load capacity at 4km/h
(kg)

22.98 €

1 5 Days 100351245300300roller bearing232no-25300

26.72 €

1 5 Days 100351245300300roller bearing233yes-25300

20.37 €

1 5 Days 100351545300300plain bore191yes-25300

22.98 €

1 5 Days 100351545300300roller bearing222no-25300

26.72 €

1 5 Days 100351545300300roller bearing223yes-25300

24.15 €

1 5 Days 10035846300300ball bearing (C)241no-20300

Tech Support