Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
POTHS 125/10KA
Part Number
|
---|
POTHS 125/10KA |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Bearing type | Weight (g) | Rustproof | Min. temperature resistance (° C) | Load capacity at 4km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
38.12 € | 1 | 5 Days | 125 | 40 | 10 | 46 | 275 | 275 | ball bearing (C) | 376 | no | -20 | 275 |
Loading...
Wheel Material | Resin | Bearing | Provided | Wheel Material | Resin |
---|---|---|---|---|---|
Material (details) | high-quality nylon 6 | Product type | wheel | Antistatic | no |
Suitable for autoclaves | no | Tread and tyre hardness | 80 Shore A | Electrically conductive | no |
Tread color | blue | Wheel body colour | natural white | Heat-resistant | no |
Tread hydrolysis-resistant | no | Non-staining | yes | Tread material | Polyurethane |
Non-marking | yes | Max. temperature resistance(° C) | 70 |
This page is Wheel, POTHS Series, part number POTHS 125/10KA.
You can find the detail information about specifications and dimensions on part number POTHS 125/10KA.
Configure
Basic Attributes
Type
Wheel O.D.(mm)
Wheel Width(mm)
Hole Diameter(mm)
Hub Width(mm)
Max. Load / Allowable Load(daN)
Max. Load / Allowable Load(kg)
Bearing type
Weight(g)
Rustproof
Min. temperature resistance(° C)
Load capacity at 4km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
POTHS 100/12R |
POTHS 100/12XR |
POTHS 100/15G |
POTHS 125/10XKA |
POTHS 125/12G |
POTHS 125/12R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Bearing type | Weight (g) | Rustproof | Min. temperature resistance (° C) | Load capacity at 4km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
29.12 € | 1 | 5 Days | 100 | 35 | 12 | 45 | 200 | 200 | roller bearing | 230 | no | -25 | 200 | ||
32.85 € | 1 | 5 Days | 100 | 35 | 12 | 45 | 200 | 200 | roller bearing | 228 | yes | -25 | 200 | ||
27.40 € | 1 | 5 Days | 100 | 35 | 15 | 45 | 200 | 200 | plain bore | 191 | yes | -25 | 200 | ||
55.43 € | 1 | 5 Days | 125 | 40 | 10 | 46 | 275 | 275 | ball bearing (C) | 373 | yes | -20 | 275 | ||
34.62 € | 1 | 5 Days | 125 | 40 | 12 | 45 | 275 | 275 | plain bore | 338 | yes | -25 | 275 | ||
36.77 € | 1 | 5 Days | 125 | 40 | 12 | 45 | 275 | 275 | roller bearing | 374 | no | -25 | 275 |