Wheel, POTHS Series (POTHS 100/15G)

Wheel, POTHS Series POTHS 100/15G

Product Details:

Manufacturer part number: POTHS 100/15G

Brand: BLICKLE

Price: 27.40

Delivery time: 5 Days


Technical Data:

Wheel O.D.: 100 mm

Wheel Width: 35 mm

Hole Diameter: 15 mm

Hub Width: 45 mm

Max. Load / Allowable Load: 200 daN


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

POTHS 100/15G

Part Number
POTHS 100/15G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
Bearing type Weight
(g)
Rustproof Min. temperature resistance
(° C)
Load capacity at 4km/h
(kg)

27.40 €

1 5 Days 100351545200200plain bore191yes-25200

Loading...

  1. 1

Basic information

Wheel Material Resin Bearing Provided Wheel Material Resin
Material (details) high-quality nylon 6 Product type wheel Antistatic no
Suitable for autoclaves no Tread and tyre hardness 80 Shore A Electrically conductive no
Tread color blue Wheel body colour natural white Heat-resistant no
Tread hydrolysis-resistant no Non-staining yes Tread material Polyurethane
Non-marking yes Max. temperature resistance(° C) 70

This page is Wheel, POTHS Series, part number POTHS 100/15G.
You can find the detail information about specifications and dimensions on part number POTHS 100/15G.

Variation of this product

Part Number
POTHS 100/12G
POTHS 100/12R
POTHS 100/12XR
POTHS 100/15R
POTHS 100/15XR
POTHS 100/8KA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
Bearing type Weight
(g)
Rustproof Min. temperature resistance
(° C)
Load capacity at 4km/h
(kg)

27.40 €

1 5 Days 100351245200200plain bore193yes-25200

29.12 €

1 5 Days 100351245200200roller bearing230no-25200

32.85 €

1 5 Days 100351245200200roller bearing228yes-25200

29.12 €

1 5 Days 100351545200200roller bearing212no-25200

32.85 €

1 5 Days 100351545200200roller bearing212yes-25200

30.47 €

1 5 Days 10035846200200ball bearing (C)241no-20200

Tech Support