Nylon Wheel, POW Series (POW 100/8KF)

Nylon Wheel, POW Series POW 100/8KF

Product Details:

Manufacturer part number: POW 100/8KF

Brand: BLICKLE

Price: 22.88

Delivery time: 5 Days


Technical Data:

Wheel O.D.: 100 mm

Hole Diameter: 8 mm

Max. Load / Allowable Load: 200 daN

Max. Load / Allowable Load: 200 kg

Weight: 306 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

POW 100/8KF

Part Number
POW 100/8KF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Hole Diameter
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
Weight
(g)
Load capacity at 4km/h
(kg)

22.88 €

1 5 Days 1008200200306200

Loading...

  1. 1

Basic information

Wheel Material Resin Wheel Width(mm) 35 Hub Width(mm) 46
Bearing Provided Wheel Material Resin Bearing type ball bearing (C)
Material (details) high-quality nylon 6 Product type wheel Antistatic no
Suitable for autoclaves no Tread and tyre hardness 70 Shore D Electrically conductive no
Tread color white Wheel body colour red Heat-resistant no
Tread hydrolysis-resistant no Non-staining yes Tread material Synthetic
Rustproof no Non-marking yes Max. temperature resistance(° C) 80
Min. temperature resistance(° C) -20

This page is Nylon Wheel, POW Series, part number POW 100/8KF.
You can find the detail information about specifications and dimensions on part number POW 100/8KF.

Variation of this product

Part Number
POW 100/10KF
POW 100/8KFD
POW 125/10KF
POW 125/8KF
POW 125/8KFD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel O.D.
(mm)
Hole Diameter
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
Weight
(g)
Load capacity at 4km/h
(kg)

22.88 €

1 5 Days 10010200200316200

27.18 €

1 5 Days 1008200200315200

27.00 €

1 5 Days 12510220220452220

27.00 €

1 5 Days 1258220220443220

31.30 €

1 5 Days 1258220220445220

Tech Support