Manufacturer part number: PS 315/25-75K
Brand: BLICKLE
Price: 177.95 €
Delivery time: 5 Days
Wheel O.D.: 305 mm
Wheel Width: 105 mm
Hole Diameter: 25 mm
Hub Width: 75 mm
Max. Load / Allowable Load: 550 daN
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PS 315/25-75K
Part Number
|
---|
PS 315/25-75K |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Weight (g) | Load capacity at 4km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
177.95 € | 1 | 5 Days | 305 | 105 | 25 | 75 | 550 | 550 | 3313 | 550 |
Loading...
Wheel Material | Steel | Bearing | Provided | Wheel Material | Steel |
---|---|---|---|---|---|
Bearing type | ball bearing | Material (details) | heavy pressed steel | Product type | wheel |
Antistatic | no | Suitable for autoclaves | no | Tread and tyre hardness | 60 Shore A |
Electrically conductive | no | Tread color | black | Heat-resistant | no |
Tread hydrolysis-resistant | no | Non-staining | no | Tread material | Rubber |
Rustproof | no | Non-marking | no | Max. temperature resistance(° C) | 50 |
Min. temperature resistance(° C) | -20 |
This page is Heavy Duty Wheel, PS Series, part number PS 315/25-75K.
You can find the detail information about specifications and dimensions on part number PS 315/25-75K.
Configure
Basic Attributes
Type
Wheel O.D.(mm)
Wheel Width(mm)
Hole Diameter(mm)
Hub Width(mm)
Max. Load / Allowable Load(daN)
Max. Load / Allowable Load(kg)
Weight(g)
Load capacity at 4km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PS 310/20-75K |
PS 310/25-75K |
PS 430/25-90K |
PS 430/30-90K |
PS 432/30-90K |
PS 464/30-90K |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Weight (g) | Load capacity at 4km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
158.38 € | 1 | 5 Days | 300 | 100 | 20 | 75 | 450 | 450 | 3155 | 450 | ||
159.70 € | 1 | 5 Days | 300 | 100 | 25 | 75 | 450 | 450 | 3165 | 450 | ||
288.37 € | 1 | 5 Days | 420 | 115 | 25 | 90 | 650 | 650 | 8189 | 650 | ||
291.30 € | 1 | 5 Days | 420 | 115 | 30 | 90 | 650 | 650 | 8591 | 650 | ||
310.86 € | 1 | 5 Days | 420 | 115 | 30 | 90 | 750 | 750 | 8450 | 750 | ||
357.09 € | 1 | 5 Days | 460 | 145 | 30 | 90 | 1.14 | 1.14 | 10500 | 1140 |