Manufacturer part number: RB 230X75/45-5
Brand: BLICKLE
Price: 156.38 €
Delivery time: 5 Days
Wheel O.D.: 230 mm
Wheel Width: 75 mm
Weight: 5750 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RB 230X75/45-5
Wheel Material | Cast | Bearing | Other | Material (details) | rugged grey cast iron or ductile cast iron |
---|---|---|---|---|---|
Product type | wheel for stackers and forklift trucks | Antistatic | no | Suitable for autoclaves | no |
Tread and tyre hardness | 92 Shore A | Electrically conductive | no | Tread color | brown |
Wheel body colour | anthracite | Heat-resistant | no | Tread hydrolysis-resistant | yes |
Non-staining | yes | Rustproof | no | Non-marking | yes |
Max. temperature resistance(° C) | 70 | Min. temperature resistance(° C) | -30 |
This page is Heavy Duty Drive Wheel, RB Series, part number RB 230X75/45-5.
You can find the detail information about specifications and dimensions on part number RB 230X75/45-5.
Configure
Basic Attributes
Type
Wheel O.D.(mm)
Wheel Width(mm)
Weight(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
RB 230X90/45-5 |
RB 250X100/80-5 |
RB 254X102/80-5 |
RB 260X80/150-8+2 |
RB 300X100/80-5 |
RB 300X100/90X28 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wheel O.D. (mm) | Wheel Width (mm) | Weight (g) |
---|---|---|---|---|---|---|---|
198.18 € | 1 | 23 Days | 230 | 90 | 7185 | ||
201.79 € | 1 | 5 Days | 250 | 100 | 8262 | ||
268.73 € | 1 | 5 Days | 254 | 102 | 8660 | ||
256.28 € | 1 | 23 Days | 260 | 80 | 7093 | ||
364.97 € | 1 | 23 Days | 300 | 100 | 11660 | ||
583.12 € | 1 | 5 Days | 300 | 100 | 21000 |