Wheel, RD Series (Part Numbers)

Wheel, RD Series
Wheel, with 'Blickle Comfort' Two-Component Solid Rubber Tyres, with Pressed Steel Rim

Tyre:

  • two-component solid rubber "Blickle Comfort", hardness 56 Shore A
  • hard rubber core and highly elastic tread
  • very good floor preservation, low-noise operation
  • additional operational comfort and load capacity compared to standard solid rubber
  • low rolling resistance
  • colour grey

Rim:

  • pressed steel
  • strong rim structure with tubular steel hub, bolted or pressed
  • zinc-plated, blue-passivated, Cr6-free

Other features:

  • chemical resistance to many aggressive substances, except oils
  • operating temperature: -25 °C to +80 °C, reduced load capacity over +60 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RD 202/20R

Part Number
RD 202/20R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
Bearing type Weight
(g)
Tread and tyre hardness Tread color Non-staining Non-marking Min. temperature resistance
(° C)
Load capacity at 4km/h
(kg)

63.57 €

1 5 Days 200502060350350roller bearing175265 Shore Ablacknono-25350

Loading...

  1. 1

Basic information

Wheel Material Steel Bearing Provided Wheel Material Steel
Material (details) pressed steel Product type wheel Antistatic no
Suitable for autoclaves no Electrically conductive no Heat-resistant no
Tread hydrolysis-resistant no Tread material Rubber Rustproof no
Max. temperature resistance(° C) 80

This page is Wheel, RD Series, part number RD 202/20R.
You can find the detail information about specifications and dimensions on part number RD 202/20R.

Variation of this product

Part Number
RD 125/15R-VLI
RD 140/15R
RD 140/15R-VLI
RD 202/20R-VLI
RD 250/25K
RD 250/25K-VLI
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
Bearing type Weight
(g)
Tread and tyre hardness Tread color Non-staining Non-marking Min. temperature resistance
(° C)
Load capacity at 4km/h
(kg)

35.56 €

1 5 Days 125381545120120roller bearing63556 Shore Agreyyesyes-25120

35.19 €

1 5 Days 140381545175175roller bearing71365 Shore Ablacknono-25175

44.70 €

1 5 Days 140381545175175roller bearing74556 Shore Agreyyesyes-25175

88.97 €

1 5 Days 200502060350350roller bearing190056 Shore Agreyyesyes-25350

186.88 €

1 5 Days 250602565450450ball bearing331065 Shore Ablacknono-20450

230.05 €

1 7 Days 250602565450450ball bearing341956 Shore Agreyyesyes-20450

Tech Support