Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RD 250/25K
Part Number
|
---|
RD 250/25K |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Bearing type | Weight (g) | Tread and tyre hardness | Tread color | Non-staining | Non-marking | Min. temperature resistance (° C) | Load capacity at 4km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
186.88 € | 1 | 5 Days | 250 | 60 | 25 | 65 | 450 | 450 | ball bearing | 3310 | 65 Shore A | black | no | no | -20 | 450 |
Loading...
Wheel Material | Steel | Bearing | Provided | Wheel Material | Steel |
---|---|---|---|---|---|
Material (details) | pressed steel | Product type | wheel | Antistatic | no |
Suitable for autoclaves | no | Electrically conductive | no | Heat-resistant | no |
Tread hydrolysis-resistant | no | Tread material | Rubber | Rustproof | no |
Max. temperature resistance(° C) | 80 |
This page is Wheel, RD Series, part number RD 250/25K.
You can find the detail information about specifications and dimensions on part number RD 250/25K.
Configure
Basic Attributes
Type
Wheel O.D.(mm)
Wheel Width(mm)
Hole Diameter(mm)
Hub Width(mm)
Max. Load / Allowable Load(daN)
Max. Load / Allowable Load(kg)
Bearing type
Weight(g)
Tread and tyre hardness
Tread color
Non-staining
Non-marking
Min. temperature resistance(° C)
Load capacity at 4km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
RD 125/15R-VLI |
RD 140/15R |
RD 140/15R-VLI |
RD 250/25K-VLI |
RD 252/25R |
RD 252/25R-VLI |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Bearing type | Weight (g) | Tread and tyre hardness | Tread color | Non-staining | Non-marking | Min. temperature resistance (° C) | Load capacity at 4km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
35.56 € | 1 | 5 Days | 125 | 38 | 15 | 45 | 120 | 120 | roller bearing | 635 | 56 Shore A | grey | yes | yes | -25 | 120 | ||
35.19 € | 1 | 5 Days | 140 | 38 | 15 | 45 | 175 | 175 | roller bearing | 713 | 65 Shore A | black | no | no | -25 | 175 | ||
44.70 € | 1 | 5 Days | 140 | 38 | 15 | 45 | 175 | 175 | roller bearing | 745 | 56 Shore A | grey | yes | yes | -25 | 175 | ||
230.05 € | 1 | 7 Days | 250 | 60 | 25 | 65 | 450 | 450 | ball bearing | 3419 | 56 Shore A | grey | yes | yes | -20 | 450 | ||
115.82 € | 1 | 5 Days | 250 | 60 | 25 | 65 | 450 | 450 | roller bearing | 3132 | 65 Shore A | black | no | no | -25 | 450 | ||
159.00 € | 1 | 5 Days | 250 | 60 | 25 | 65 | 450 | 450 | roller bearing | 3066 | 56 Shore A | grey | yes | yes | -25 | 450 |