Heavy Duty Drive Wheel, REV Series

Heavy Duty Drive Wheel, REV Series
Heavy Duty Drive Wheel, with Elastic Solid Rubber Press-On Band, with Cast Iron Wheel Centre

Tyre:

  • high-quality elastic solid rubber in drive-quality, hardness 70 Shore A
  • very good operational comfort
  • very good floor preservation, low-noise operation
  • colour grey

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
REV 215X82/60-5
REV 215X82/60-5-SG
REV 230X70/45-5+3
REV 230X90/45-5
REV 230X90/65-4
REV 250X80/30-90-N
REV 254X102/80-5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Weight
(g)
Tread color Non-staining Non-marking Max. temperature resistance
(° C)

147.59 €

1 5 Days 215825366blacknono100

150.05 €

1 5 Days 215825368greyyesyes100

143.57 €

1 5 Days 230705280blacknono100

138.92 €

1 5 Days 230907090blacknono100

162.00 €

1 5 Days 230906827blacknono80

339.49 €

1 5 Days 250807800blacknono100

222.41 €

1 5 Days 2541028600blacknono80

Loading...

  1. 1

Basic information

Wheel Material Cast Bearing Other Material (details) rugged grey cast iron or ductile cast iron
Product type wheel for stackers and forklift trucks Antistatic no Suitable for autoclaves no
Tread and tyre hardness 70 Shore A Electrically conductive no Wheel body colour anthracite
Heat-resistant no Tread hydrolysis-resistant no Rustproof no
Min. temperature resistance(° C) -30

Tech Support