Manufacturer part number: RK-HB 085X070/47X14-70-Z
Brand: BLICKLE
Price: 64.74 €
Delivery time: 5 Days
Wheel O.D.: 85 mm
Wheel Width: 70 mm
Max. Load / Allowable Load: 660 daN
Max. Load / Allowable Load: 660 kg
Weight: 879 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RK-HB 085X070/47X14-70-Z
Part Number
|
---|
RK-HB 085X070/47X14-70-Z |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel O.D. (mm) | Wheel Width (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Weight (g) | Load capacity at 4km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|
64.74 € | 1 | 5 Days | 85 | 70 | 660 | 660 | 879 | 660 |
Loading...
Bearing | Other | Wheel Material | Other Materials | Material (details) | metal |
---|---|---|---|---|---|
Product type | roller for pallet trucks | Antistatic | no | Suitable for autoclaves | no |
Tread and tyre hardness | 92 Shore A | Electrically conductive | no | Tread color | brown |
Wheel body colour | silver | Heat-resistant | no | Tread hydrolysis-resistant | yes |
Non-staining | yes | Tread material | Polyurethane | Rustproof | no |
Non-marking | yes | Max. temperature resistance(° C) | 70 | Min. temperature resistance(° C) | -25 |
This page is Rollers for Pallet Trucks, RK-HB Series, part number RK-HB 085X070/47X14-70-Z.
You can find the detail information about specifications and dimensions on part number RK-HB 085X070/47X14-70-Z.
Configure
Basic Attributes
Type
Wheel O.D.(mm)
Wheel Width(mm)
Max. Load / Allowable Load(daN)
Max. Load / Allowable Load(kg)
Weight(g)
Load capacity at 4km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
RK-HB 082X070/47X14-70-Z |
RK-HB 082X100/47X14-100-Z |
RK-HB 085X060/47X14-60-Z |
RK-HB 085X075/47X14-75-Z |
RK-HB 085X080/47X14-80-Z |
RK-HB 085X090/47X14-90-Z |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wheel O.D. (mm) | Wheel Width (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Weight (g) | Load capacity at 4km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|
57.71 € | 1 | 5 Days | 82 | 70 | 640 | 640 | 800 | 640 | ||
71.26 € | 1 | 5 Days | 82 | 100 | 920 | 920 | 1196 | 920 | ||
59.04 € | 1 | 5 Days | 85 | 60 | 560 | 560 | 747 | 560 | ||
68.33 € | 1 | 5 Days | 85 | 75 | 720 | 720 | 944 | 720 | ||
68.85 € | 1 | 5 Days | 85 | 80 | 770 | 770 | 1014 | 770 | ||
69.10 € | 1 | 5 Days | 85 | 90 | 850 | 850 | 1093 | 850 |