Manufacturer part number: RK-HTH 080X040/47X14-40-Z
Brand: BLICKLE
Price: 34.88 €
Delivery time: 5 Days
Wheel O.D.: 80 mm
Wheel Width: 40 mm
Max. Load / Allowable Load: 350 daN
Max. Load / Allowable Load: 350 kg
Weight: 448 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RK-HTH 080X040/47X14-40-Z
Part Number
|
---|
RK-HTH 080X040/47X14-40-Z |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel O.D. (mm) | Wheel Width (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Weight (g) | Clamping length (mm) | Load capacity at 4km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|
34.88 € | 1 | 5 Days | 80 | 40 | 350 | 350 | 448 | - | 350 |
Loading...
Bearing | Other | Wheel Material | Other Materials | Material (details) | metal |
---|---|---|---|---|---|
Product type | roller for pallet trucks | Antistatic | no | Suitable for autoclaves | no |
Tread and tyre hardness | 92 Shore A | Electrically conductive | no | Tread color | light brown |
Wheel body colour | silver | Heat-resistant | no | Tread hydrolysis-resistant | no |
Non-staining | yes | Tread material | Polyurethane | Rustproof | no |
Non-marking | yes | Max. temperature resistance(° C) | 70 | Min. temperature resistance(° C) | -25 |
This page is Rollers for Pallet Trucks, RK-HTH Series, part number RK-HTH 080X040/47X14-40-Z.
You can find the detail information about specifications and dimensions on part number RK-HTH 080X040/47X14-40-Z.
Configure
Basic Attributes
Clamping length(mm)
Type
Wheel O.D.(mm)
Wheel Width(mm)
Max. Load / Allowable Load(daN)
Max. Load / Allowable Load(kg)
Weight(g)
Load capacity at 4km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
RK-HTH 075X062/47X14-62-Z |
RK-HTH 075X075/47X14-75-Z |
RK-HTH 075X095/47X14-95-Z |
RK-HTH 080X054/47X14-54-Z |
RK-HTH 080X056/47X14-56-Z |
RK-HTH 080X060/47X12-60-Z |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wheel O.D. (mm) | Wheel Width (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Weight (g) | Clamping length (mm) | Load capacity at 4km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|
35.33 € | 1 | 5 Days | 75 | 62 | 510 | 510 | 702 | - | 510 | ||
39.53 € | 1 | 5 Days | 75 | 75 | 630 | 630 | 840 | - | 630 | ||
49.21 € | 1 | 5 Days | 75 | 95 | 800 | 800 | 1105 | - | 800 | ||
35.47 € | 1 | 5 Days | 80 | 54 | 480 | 480 | 637 | - | 480 | ||
36.79 € | 1 | 5 Days | 80 | 56 | 500 | 500 | 630 | - | 500 | ||
38.15 € | 1 | 5 Days | 80 | 60 | 530 | 530 | 751 | 0 | 530 |