Manufacturer part number: RTH 270X90/211
Brand: BLICKLE
Price: 269.35 €
Delivery time: 5 Days
Wheel O.D.: 270 mm
Wheel Width: 90 mm
Weight: 3000 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RTH 270X90/211
Wheel Material | Cast | Bearing | Other | Material (details) | rugged grey cast iron or ductile cast iron |
---|---|---|---|---|---|
Product type | wheel for stackers and forklift trucks | Antistatic | no | Suitable for autoclaves | no |
Tread and tyre hardness | 92 Shore A | Electrically conductive | no | Tread color | light brown |
Wheel body colour | anthracite | Heat-resistant | no | Tread hydrolysis-resistant | no |
Non-staining | yes | Rustproof | no | Non-marking | yes |
Max. temperature resistance(° C) | 70 | Min. temperature resistance(° C) | -30 |
This page is Heavy Duty Drive Wheel with Blickle Extrathane® Polyurethane Tread, RTH Series, part number RTH 270X90/211.
You can find the detail information about specifications and dimensions on part number RTH 270X90/211.
Configure
Basic Attributes
Type
Wheel O.D.(mm)
Wheel Width(mm)
Weight(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
RTH 215X82/60-5 |
RTH 225X70/120-12-P |
RTH 230X110/80X25 |
RTH 230X70/45-5+3 |
RTH 230X72/10-6-P |
RTH 270X95/157-12 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wheel O.D. (mm) | Wheel Width (mm) | Weight (g) |
---|---|---|---|---|---|---|---|
193.53 € | 1 | 5 Days | 215 | 82 | 5453 | ||
216.58 € | 1 | 5 Days | 225 | 70 | 3934 | ||
306.08 € | 1 | 5 Days | 230 | 110 | 13120 | ||
141.08 € | 1 | 5 Days | 230 | 70 | 5113 | ||
231.47 € | 1 | 5 Days | 230 | 70 | 5050 | ||
334.87 € | 1 | 5 Days | 270 | 100 | 7200 |