Heavy Duty Drive Wheel, RVU Series

Heavy Duty Drive Wheel, RVU Series
Heavy Duty Drive Wheel, with Hub Keyway, with Vulkollan® Tread, with Cast Iron Wheel Centre

Tread:

  • high-quality polyurethane elastomer Vulkollan®, hardness 92 Shore A
  • high abrasion resistance
  • high cut and tear propagation resistance
  • colour natural, non-marking, non-staining
  • excellent chemical connection with the wheel centre

Wheel centre:

  • rugged grey cast iron or ductile cast iron
  • VULKOLLAN® is a registered trademark of Covestro Group

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RVU 230X70/45-5+3
RVU 250X100/80-5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Weight
(g)

187.53 €

1 23 Days 230705401

300.30 €

1 23 Days 2501008500

Loading...

  1. 1

Basic information

Wheel Material Cast Bearing Other Material (details) rugged grey cast iron or ductile cast iron
Product type wheel for stackers and forklift trucks Antistatic no Suitable for autoclaves no
Tread and tyre hardness 92 Shore A Electrically conductive no Tread color natural
Wheel body colour anthracite Heat-resistant no Tread hydrolysis-resistant no
Non-staining yes Rustproof no Non-marking yes
Max. temperature resistance(° C) 70 Min. temperature resistance(° C) -30

Tech Support