Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SE 200/25K-SG
Part Number
|
---|
SE 200/25K-SG |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel Material | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Wheel Material | Material (details) | Weight (g) | Tread color | Wheel body colour | Non-staining | Non-marking | Load capacity at 4km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
127.05 € | 1 | 5 Days | Steel | 200 | 50 | 25 | 60 | 600 | 600 | Steel | thick-walled pressed steel | 1978 | grey | silver | yes | yes | 600 |
Loading...
Bearing | Provided | Bearing type | ball bearing | Product type | wheel |
---|---|---|---|---|---|
Antistatic | no | Suitable for autoclaves | no | Tread and tyre hardness | 65 Shore A |
Electrically conductive | no | Heat-resistant | no | Tread hydrolysis-resistant | no |
Tread material | Rubber | Rustproof | no | Max. temperature resistance(° C) | 80 |
Min. temperature resistance(° C) | -20 |
This page is Heavy Duty Wheel, SE Series, part number SE 200/25K-SG.
You can find the detail information about specifications and dimensions on part number SE 200/25K-SG.
Configure
Basic Attributes
Type
Wheel Material
Wheel O.D.(mm)
Wheel Width(mm)
Hole Diameter(mm)
Hub Width(mm)
Max. Load / Allowable Load(daN)
Max. Load / Allowable Load(kg)
Wheel Material
Material (details)
Weight(g)
Tread color
Wheel body colour
Non-staining
Non-marking
Load capacity at 4km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SE 160/20K |
SE 160/20K-SG |
SE 200/20K |
SE 202/25K |
SE 202/25K-SG |
SE 250/25K |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wheel Material | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Wheel Material | Material (details) | Weight (g) | Tread color | Wheel body colour | Non-staining | Non-marking | Load capacity at 4km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
100.74 € | 1 | 5 Days | Steel | 160 | 50 | 20 | 60 | 450 | 450 | Steel | thick-walled pressed steel | 1544 | black | anthracite | no | no | 450 | ||
107.34 € | 1 | 5 Days | Steel | 160 | 50 | 20 | 60 | 450 | 450 | Steel | thick-walled pressed steel | 1558 | grey | silver | yes | yes | 450 | ||
115.60 € | 1 | 5 Days | Steel | 200 | 50 | 20 | 60 | 600 | 600 | Steel | thick-walled pressed steel | 1934 | black | anthracite | no | no | 600 | ||
186.39 € | 1 | 5 Days | Steel | 200 | 80 | 25 | 90 | 850 | 850 | Steel | thick-walled pressed steel | 3425 | black | anthracite | no | no | 850 | ||
198.07 € | 1 | 5 Days | Steel | 200 | 80 | 25 | 90 | 850 | 850 | Steel | thick-walled pressed steel | 3490 | grey | anthracite | yes | yes | 850 | ||
178.90 € | 1 | 5 Days | Steel | 250 | 63 | 25 | 70 | 850 | 850 | Steel | thick-walled pressed steel | 3573 | black | anthracite | no | no | 850 |