Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SE 360/30K-Z
Part Number
|
---|
SE 360/30K-Z |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel Material | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Wheel Material | Material (details) | Weight (g) | Tread color | Wheel body colour | Non-staining | Non-marking | Load capacity at 4km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
730.09 € | 1 | 5 Days | Steel | 360 | 75 | 30 | 90 | 950 | 950 | Steel | thick-walled pressed steel | 9600 | black | anthracite | no | no | 950 |
Loading...
Bearing | Provided | Bearing type | ball bearing | Product type | wheel |
---|---|---|---|---|---|
Antistatic | no | Suitable for autoclaves | no | Tread and tyre hardness | 65 Shore A |
Electrically conductive | no | Heat-resistant | no | Tread hydrolysis-resistant | no |
Tread material | Rubber | Rustproof | no | Max. temperature resistance(° C) | 80 |
Min. temperature resistance(° C) | -20 |
This page is Heavy Duty Wheel, SE Series, part number SE 360/30K-Z.
You can find the detail information about specifications and dimensions on part number SE 360/30K-Z.
Configure
Basic Attributes
Type
Wheel Material
Wheel O.D.(mm)
Wheel Width(mm)
Hole Diameter(mm)
Hub Width(mm)
Max. Load / Allowable Load(daN)
Max. Load / Allowable Load(kg)
Wheel Material
Material (details)
Weight(g)
Tread color
Wheel body colour
Non-staining
Non-marking
Load capacity at 4km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SE 160/20K |
SE 160/20K-SG |
SE 200/20K |
SE 400/35K-Z |
SE 415/35K-Z |
SE 80/20K |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wheel Material | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Wheel Material | Material (details) | Weight (g) | Tread color | Wheel body colour | Non-staining | Non-marking | Load capacity at 4km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
100.74 € | 1 | 5 Days | Steel | 160 | 50 | 20 | 60 | 450 | 450 | Steel | thick-walled pressed steel | 1544 | black | anthracite | no | no | 450 | ||
107.34 € | 1 | 5 Days | Steel | 160 | 50 | 20 | 60 | 450 | 450 | Steel | thick-walled pressed steel | 1558 | grey | silver | yes | yes | 450 | ||
115.60 € | 1 | 5 Days | Steel | 200 | 50 | 20 | 60 | 600 | 600 | Steel | thick-walled pressed steel | 1934 | black | anthracite | no | no | 600 | ||
699.46 € | 1 | 5 Days | Steel | 400 | 65 | 35 | 75 | 900 | 900 | Steel | thick-walled pressed steel | 10560 | black | anthracite | no | no | 900 | ||
789.85 € | 1 | 5 Days | Steel | 415 | 90 | 35 | 100 | 1.15 | 1.15 | Steel | thick-walled pressed steel | 13980 | black | anthracite | no | no | 1150 | ||
36.45 € | 1 | 5 Days | Resin | 80 | 45 | 20 | 45 | 200 | 200 | Resin | high-quality nylon 6 | 399 | black | black | no | no | 200 |