Heavy Duty Wheel, SE Series (SE 80/20K)

Heavy Duty Wheel, SE Series SE 80/20K

Product Details:

Manufacturer part number: SE 80/20K

Brand: BLICKLE

Price: 36.45

Delivery time: 5 Days


Technical Data:

Wheel Material: Resin

Wheel O.D.: 80 mm

Wheel Width: 45 mm

Hole Diameter: 20 mm

Hub Width: 45 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SE 80/20K

Part Number
SE 80/20K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel Material Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
Wheel Material Material (details) Weight
(g)
Tread color Wheel body colour Non-staining Non-marking Load capacity at 4km/h
(kg)

36.45 €

1 5 Days Resin80452045200200Resinhigh-quality nylon 6399blackblacknono200

Loading...

  1. 1

Basic information

Bearing Provided Bearing type ball bearing Product type wheel
Antistatic no Suitable for autoclaves no Tread and tyre hardness 65 Shore A
Electrically conductive no Heat-resistant no Tread hydrolysis-resistant no
Tread material Rubber Rustproof no Max. temperature resistance(° C) 80
Min. temperature resistance(° C) -20

This page is Heavy Duty Wheel, SE Series, part number SE 80/20K.
You can find the detail information about specifications and dimensions on part number SE 80/20K.

Variation of this product

Part Number
SE 100/20K
SE 125/20K
SE 125/20K-SG
SE 160/20K
SE 160/20K-SG
SE 200/20K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel Material Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
Wheel Material Material (details) Weight
(g)
Tread color Wheel body colour Non-staining Non-marking Load capacity at 4km/h
(kg)

43.38 €

1 5 Days Resin100452045270270Resinhigh-quality nylon 6526blackblacknono270

69.25 €

1 5 Days Resin125532060320320Resinhigh-quality nylon 6831blackblacknono320

74.35 €

1 5 Days Resin125502060320320Resinhigh-quality nylon 6826greyblackyesyes320

100.74 €

1 5 Days Steel160502060450450Steelthick-walled pressed steel1544blackanthracitenono450

107.34 €

1 5 Days Steel160502060450450Steelthick-walled pressed steel1558greysilveryesyes450

115.60 €

1 5 Days Steel200502060600600Steelthick-walled pressed steel1934blackanthracitenono600

Tech Support