Manufacturer part number: SETH 125/20K
Brand: BLICKLE
Price: 140.93 €
Delivery time: 5 Days
Wheel O.D.: 125 mm
Wheel Width: 50 mm
Hole Diameter: 20 mm
Hub Width: 60 mm
Max. Load / Allowable Load: 500 daN
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SETH 125/20K
Part Number
|
---|
SETH 125/20K |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Weight (g) | Load capacity at 4km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
140.93 € | 1 | 5 Days | 125 | 50 | 20 | 60 | 500 | 500 | 1219 | 500 |
Loading...
Wheel Material | Steel | Bearing | Provided | Wheel Material | Steel |
---|---|---|---|---|---|
Bearing type | ball bearing | Material (details) | thick-walled pressed steel | Product type | wheel |
Antistatic | no | Suitable for autoclaves | no | Tread and tyre hardness | 92 Shore A |
Electrically conductive | no | Tread color | light brown | Wheel body colour | silver |
Heat-resistant | no | Tread hydrolysis-resistant | no | Non-staining | yes |
Tread material | Polyurethane | Rustproof | no | Non-marking | yes |
Max. temperature resistance(° C) | 70 | Min. temperature resistance(° C) | -20 |
This page is Heavy Duty Wheel, SETH Series, part number SETH 125/20K.
You can find the detail information about specifications and dimensions on part number SETH 125/20K.
Configure
Basic Attributes
Type
Wheel O.D.(mm)
Wheel Width(mm)
Hole Diameter(mm)
Hub Width(mm)
Max. Load / Allowable Load(daN)
Max. Load / Allowable Load(kg)
Weight(g)
Load capacity at 4km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SETH 150/20K |
SETH 150/25K |
SETH 160/20K |
SETH 160/25K |
SETH 200/20K |
SETH 200/25K |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Weight (g) | Load capacity at 4km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
164.95 € | 1 | 5 Days | 150 | 50 | 20 | 60 | 650 | 650 | 1630 | 650 | ||
169.18 € | 1 | 5 Days | 150 | 50 | 25 | 60 | 650 | 650 | 1630 | 650 | ||
169.18 € | 1 | 5 Days | 160 | 50 | 20 | 60 | 700 | 700 | 1780 | 700 | ||
173.42 € | 1 | 5 Days | 160 | 50 | 25 | 60 | 700 | 700 | 1796 | 700 | ||
200.40 € | 1 | 5 Days | 200 | 50 | 20 | 60 | 1 | 1 | 2470 | 1000 | ||
204.63 € | 1 | 5 Days | 200 | 50 | 25 | 60 | 1 | 1 | 2450 | 1000 |