Heavy Duty Flanged Wheels Made From Compressed Cast Nylon, SPKGSPO Series (SPKGSPO 125K)

Heavy Duty Flanged Wheels Made From Compressed Cast Nylon, SPKGSPO Series SPKGSPO 125K

Product Details:

Manufacturer part number: SPKGSPO 125K

Brand: BLICKLE

Price: 162.02

Delivery time: 5 Days


Technical Data:

Wheel Width: 46 mm

Hole Diameter: 20 mm

Hub Width: 52 mm

Max. Load / Allowable Load: 750 daN

Max. Load / Allowable Load: 750 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SPKGSPO 125K

Part Number
SPKGSPO 125K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
Bearing type Weight
(g)
Rustproof Min. temperature resistance
(° C)
Running width
(mm)
Load capacity at 4km/h
(kg)

162.02 €

1 5 Days 462052750750ball bearing859no-2036750

Loading...

  1. 1

Basic information

Wheel Material Resin Bearing Provided Wheel Material Resin
Material (details) high-quality cast nylon Product type flanged wheel Antistatic no
Suitable for autoclaves no Tread and tyre hardness 80 Shore D Electrically conductive no
Tread color natural beige Wheel body colour natural beige Heat-resistant no
Tread hydrolysis-resistant no Non-staining yes Tread material Synthetic
Non-marking yes Max. temperature resistance(° C) 80

This page is Heavy Duty Flanged Wheels Made From Compressed Cast Nylon, SPKGSPO Series, part number SPKGSPO 125K.
You can find the detail information about specifications and dimensions on part number SPKGSPO 125K.

Variation of this product

Part Number
SPKGSPO 100K
SPKGSPO 150K
SPKGSPO 200K
SPKGSPO 201K
SPKGSPO 250K
SPKGSPO 251K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
Bearing type Weight
(g)
Rustproof Min. temperature resistance
(° C)
Running width
(mm)
Load capacity at 4km/h
(kg)

141.95 €

1 5 Days 462052600600ball bearing628no-2036600

238.26 €

1 5 Days 462052900900ball bearing1166no-2036900

366.16 €

1 5 Days 5325601.31.3ball bearing2460no-20381300

495.96 €

1 5 Days 8040902.52.5ball bearing3670no-20602500

769.59 €

1 5 Days 6530702.12.1ball bearing4260no-20502100

883.70 €

1 7 Days 80409033ball bearing5556no-20603000

Tech Support