Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SPKVS 400K
Part Number
|
---|
SPKVS 400K |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Weight (g) | Running width (mm) | Load capacity at 4km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
3,058.65 € | 1 | 5 Days | 90 | 80 | 90 | 9 | 9 | 82930 | 72 | 9000 |
Loading...
Wheel Material | Steel | Bearing | Provided | Wheel Material | Steel |
---|---|---|---|---|---|
Bearing type | ball bearing | Material (details) | heat-treatable steel | Product type | flanged wheel |
Antistatic | no | Suitable for autoclaves | no | Tread and tyre hardness | 190–230 HB |
Electrically conductive | yes | Tread color | silver | Heat-resistant | no |
Tread hydrolysis-resistant | no | Non-staining | yes | Tread material | Metal |
Rustproof | no | Non-marking | yes | Max. temperature resistance(° C) | 120 |
Min. temperature resistance(° C) | -20 |
This page is Solid Steel Flanged Wheel, SPKVS Series, part number SPKVS 400K.
You can find the detail information about specifications and dimensions on part number SPKVS 400K.
Configure
Basic Attributes
Type
Wheel Width(mm)
Hole Diameter(mm)
Hub Width(mm)
Max. Load / Allowable Load(daN)
Max. Load / Allowable Load(kg)
Weight(g)
Running width(mm)
Load capacity at 4km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SPKVS 150K |
SPKVS 200K |
SPKVS 250K |
SPKVS 300K |
SPKVS 50K |
SPKVS 75K |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Weight (g) | Running width (mm) | Load capacity at 4km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
272.86 € | 1 | 5 Days | 60 | 30 | 60 | 2 | 2 | 7800 | 48 | 2000 | ||
502.45 € | 1 | 5 Days | 60 | 35 | 60 | 2.5 | 2.5 | 14500 | 48 | 2500 | ||
997.48 € | 1 | 5 Days | 75 | 45 | 75 | 4 | 4 | 27500 | 60 | 4000 | ||
2,155.32 € | 1 | 5 Days | 90 | 60 | 90 | 7 | 7 | 46500 | 72 | 7000 | ||
45.73 € | 1 | 5 Days | 40 | 15 | 40 | 500 | 500 | 518 | 30 | 500 | ||
100.63 € | 1 | 5 Days | 40 | 20 | 40 | 800 | 800 | 1300 | 30 | 800 |