Solid Steel Flanged Wheel, SPKVS Series (SPKVS 50K)

Solid Steel Flanged Wheel, SPKVS Series SPKVS 50K

Product Details:

Manufacturer part number: SPKVS 50K

Brand: BLICKLE

Price: 45.73

Delivery time: 5 Days


Technical Data:

Wheel Width: 40 mm

Hole Diameter: 15 mm

Hub Width: 40 mm

Max. Load / Allowable Load: 500 daN

Max. Load / Allowable Load: 500 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SPKVS 50K

Part Number
SPKVS 50K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
Weight
(g)
Running width
(mm)
Load capacity at 4km/h
(kg)

45.73 €

1 5 Days 40154050050051830500

Loading...

  1. 1

Basic information

Wheel Material Steel Bearing Provided Wheel Material Steel
Bearing type ball bearing Material (details) heat-treatable steel Product type flanged wheel
Antistatic no Suitable for autoclaves no Tread and tyre hardness 190–230 HB
Electrically conductive yes Tread color silver Heat-resistant no
Tread hydrolysis-resistant no Non-staining yes Tread material Metal
Rustproof no Non-marking yes Max. temperature resistance(° C) 120
Min. temperature resistance(° C) -20

This page is Solid Steel Flanged Wheel, SPKVS Series, part number SPKVS 50K.
You can find the detail information about specifications and dimensions on part number SPKVS 50K.

Variation of this product

Part Number
SPKVS 125K
SPKVS 150K
SPKVS 200K
SPKVS 250K
SPKVS 300K
SPKVS 75K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
Weight
(g)
Running width
(mm)
Load capacity at 4km/h
(kg)

176.48 €

1 5 Days 5025501.51.54435401500

272.86 €

1 5 Days 603060227800482000

502.45 €

1 5 Days 6035602.52.514500482500

997.48 €

1 5 Days 7545754427500604000

2,155.32 €

1 5 Days 9060907746500727000

100.63 €

1 5 Days 402040800800130030800

Tech Support