Manufacturer part number: SPKVSN 300/60H7
Brand: BLICKLE
Price: 2,137.33 €
Delivery time: 5 Days
Wheel Width: 90 mm
Hole Diameter: 60 mm
Hub Width: 90 mm
Max. Load / Allowable Load: 7 daN
Max. Load / Allowable Load: 7 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SPKVSN 300/60H7
Part Number
|
---|
SPKVSN 300/60H7 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Weight (g) | Running width (mm) | Load capacity at 4km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
2,137.33 € | 1 | 5 Days | 90 | 60 | 90 | 7 | 7 | 49620 | 72 | 7000 |
Loading...
Wheel Material | Steel | Wheel Material | Steel | Bearing type | hub keyway |
---|---|---|---|---|---|
Material (details) | heat-treatable steel | Product type | drive wheel | Antistatic | no |
Suitable for autoclaves | no | Tread and tyre hardness | 190–230 HB | Electrically conductive | yes |
Tread color | silver | Heat-resistant | no | Tread hydrolysis-resistant | no |
Non-staining | yes | Tread material | Metal | Rustproof | no |
Non-marking | yes | Max. temperature resistance(° C) | 600 | Min. temperature resistance(° C) | -100 |
This page is Solid Steel Flanged Drive Wheel, SPKVSN Series, part number SPKVSN 300/60H7.
You can find the detail information about specifications and dimensions on part number SPKVSN 300/60H7.
Configure
Basic Attributes
Type
Wheel Width(mm)
Hole Diameter(mm)
Hub Width(mm)
Max. Load / Allowable Load(daN)
Max. Load / Allowable Load(kg)
Weight(g)
Running width(mm)
Load capacity at 4km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SPKVSN 200/40H7 |
SPKVSN 250/50H7 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Weight (g) | Running width (mm) | Load capacity at 4km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
740.65 € | 1 | 5 Days | 60 | 40 | 60 | 2.5 | 2.5 | 14993 | 48 | 2500 | ||
1,069.82 € | 1 | 5 Days | 75 | 50 | 75 | 4 | 4 | 29000 | 60 | 4000 |